Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thin Film Pressure Transmitters, Stainless Steel Construction

PX605 and PX615   
1 year warranty Made in the USA RoHS
 
PX605 and PX615:Thin Film Pressure Transmitters, Stainless Steel Construction
Click for larger image.
   
$ 335.00  PX605-100GI
Excellent Long Term Stability
NEMA 4 Cable or Connector Models
0.4% Accuracy
Thin Film Design For High Reliability
Ideal for Liquid and Gas Applications

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 10 to 30 Vdc unregulated
Output: 4 to 20 mA (2-wire)
Supply Current: 20 mA
Insulation Resistance: 100 M½ @ 50 V
Accuracy: ±0.4% BFSL (Includes non-linearity, hysteresis and non-repeatability errors)
±1.0% Terminal Point Method Includes non-linearity, hysteresis, non-repeatability, zero offset and span setting errors
Hysteresis: ±0.2%
Repeatability: ±0.05%
Stability: ±1.0%/year
Durability: 100 million cycles
Operating Temperature: -48 to 90°C (-55 to 195°F)
Compensated Temperature: -29 to 82°C (-20 to 180°F)
Thermal Zero Effect: ±0.07% FS/°C
Thermal Span Effect: ±0.07% FS/°C
Proof Pressure:
15 to 2000 psi = 200% Full Scale;
3000 to 5000 = 150% FS
7500 to 20000 = 120% FS
Burst Pressure:
15 to 2000 psi = 800% FS
3000 to 5000 = 500% FS
7500 to 20000 = 500% FS
Gages: Thin film polysilicon
Diaphragm: 17-4PH Stainless Steel
Case: 300 Series Stainless Steel
Pressure Connection:
15 to 10,000 psi: 1/4 NPT
15,000 and 20,000 psi = female AMINCO fitting (9/16-18 UNF)
Electrical Connection: 0.9 m (36") braided shield PVC Cable or Connector.
Mating Connector (PX615): PT06F8-4S, sold separately
Response Time: 5 ms
Construction: Sealed units, except PX605 ≤500 psi is vented to room
Weight: 128 g (4.5 oz) without cable

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 PX605 Models, with 0.9 m (36") cable
    PX605-30VACI In Stock   $370.00    0-30 inch of mercury vacuum transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
    PX605-30V15GI In Stock   $370.00    30 inch of mercury (-14.7 psi) vacuum to 15 psi transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-30V30GI  PX605-30V30GI In Stock   $370.00    30 inch of mercury (-14.7 psi) vacuum to 30 psi transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-30V60GI  PX605-30V60GI In Stock   $370.00    30 inch of mercury (-14.7 psi) vacuum to 60 psi transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-015GI  PX605-015GI In Stock   $350.00    0-15 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-030GI  PX605-030GI In Stock   $350.00    0-30 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
    PX605-060GI In Stock   $335.00    0-60 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-100GI  PX605-100GI In Stock   $335.00    0-100 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-150GI  PX605-150GI In Stock   $335.00    0-150 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-200GI  PX605-200GI In Stock   $335.00    0-200 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-300GI  PX605-300GI In Stock   $335.00    0-300 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX605-500GI  PX605-500GI In Stock   $335.00    0-500 psi gage pressure transducer with 4-20 mA output and 3 foot cable Not RoHS compliant
 PX615 Models, with twist-lock connector
Click to expand/minimize a list of what others bought with the PX615-1KGI  PX615-1KGI In Stock   $360.00    0-1000 psi gage pressure transducer with 4-20 mA output and 4 pin connector (mating connector sold separately) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX615-2KGI  PX615-2KGI In Stock   $360.00    0-2000 psi gage pressure transducer with 4-20 mA output and 4 pin connector (mating connector sold separately) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX615-3KGI  PX615-3KGI In Stock   $360.00    0-3000 psi gage pressure transducer with 4-20 mA output and 4 pin connector (mating connector sold separately) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX615-5KGI  PX615-5KGI In Stock   $360.00    0-5000 psi gage pressure transducer with 4-20 mA output and 4 pin connector (mating connector sold separately) Not RoHS compliant
    PX615-7.5KGI In Stock   $360.00    0-7500 psi gage pressure transducer with 4-20 mA output and 4 pin connector (mating connector sold separately) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX615-10KGI  PX615-10KGI In Stock   $395.00    0-10000 psi gage pressure transducer with 4-20 mA output and 4 pin connector (mating connector sold separately) Not RoHS compliant
    PX615-15KGI In Stock   $410.00    0-15000 psi gage pressure transducer with 4-20 mA output, AMINCO 9/16-18 UNF fitting and 4 pin connector (mating connector sold separately) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX615-20KGI  PX615-20KGI In Stock   $410.00    0-20,000 psi gage pressure transducer with 4-20 mA output, AMINCO 9/16-18 UNF fitting and 4 pin connector (mating connector sold separately) Not RoHS compliant
 ACCESSORY
Click to expand/minimize a list of what others bought with the PT06F8-4S  PT06F8-4S In Stock   $24.00    Mating connector for PX615 (sold separately) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: 15,000 and 20,000 psi models supplied with female AMINCO 9/16 -18 UNF fitting
 Ordering Example: (1) PX615-500GI is a connector style transducer with a range of 0 to 500 psi range and 4-20 mA output, $360.00,  plus (1) PT06F8-4S mating connector (sold separately), $24.00, $360.00 + 24.00 = $384.00
 Part Number Builder
(1) (2)
PX6
-
I   
Option Descriptions
(1) Style
  Select
05 for Cable Style
15 for Connector Style
(2) Range
  Select
30VAC for 0-30 Inches of Mercury vacuum
30V15G for 30 In Hg vacuum to 15 psig
30V30G for 30 In Hg vacuum to 30 psig
30V60G for 30 In Hg vacuum to 60 psig
015G for 0-15 psig
030G for 0-30 psig
060G for 0-60 psig
100G for 0-100 psig
150G for 0-150 psig
200G for 0-200 psig
300G for 0-300 psig
500G for 0-500 psig
1KG for 0-1000 psig
2KG for 0-2000 psig
3KG for 0-3000 psig
5KG for 0-5000 psig
7.5KG for 0-7500 psig
10KG for 0-10000 psig
15KG for 0-15000 psig
20KG for 0-20000 psig
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Thin Film Pressure Transmitters, Stainless Steel Construction PX 605 PX 615, industrial transducers