SPECIFICATIONS Excitation: 12 to 36 Vdc Output: 1 to 5 Vdc Linearity: 0.3% FS (BFSL) Hysteresis: 0.02% FS Repeatability: 0.05% FS Operating Temp: -29 to 85°C (-20 to 185°F) Compensated Temp: -18 to 72°C (35 to 160°F) Thermal Effects: Zero: 0.015% FS/°F Span: 0.015% FS/°F Proof Pressure: 10 psi Burst Pressure: 50 psi Static Pressure: 100 psi Gage Type: Capacitance Supply Current: <5 mA Calibration Report: NIST cal at 25, 50, 75 and 100% FS; upscale and downscale provided Response Time: 250 ms Wetted Parts: Dry, clean, non-corrosive gases only Enclosure: NEMA 4X (IP65), 137 L x 76 W x 64 mm D (5.4 x 3 x 2.5") Pressure Port: ¼ NPTF Electrical Connections: Screw terminal (two ½ NPTF conduit) Weight: 955 g (2.1 lb)
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator's manual and calibration certificate. Ordering Example: (1) PX654-01D5V is a 1-inch of water differential sensor, $610.00