Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Highly Accurate, Low Pressure Industrial Transmitter

PX656   
1 year warranty Made in the USA
 
Highly Accurate, Low Pressure Industrial Transmitter
PX656:Highly Accurate, Low Pressure Industrial Transmitter
Click for larger image.
   
$ 610.00  PX656-01DI
IDEAL APPLICATIONS:
Boiler Inlet Air
HVAC
Industrial Fume Hoods
Level Control

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 12 to 36 Vdc
Output: 4 to 20 mA (2 wire)
Linearity:
    PX656: 0.3% FS BFSL (0.5% Terminal Point)
    PX657: 0.15% FS BFSL (0.25% Terminal Point)
Hysteresis:
    PX656: 0.02% FS
    PX657: 0.02% FS
Repeatability:
    PX656: 0.05% FS
    PX657: 0.05% FS
Operating Temp: -29 to 85°C (-20 to 185°F)
Compensated Temp: -18 to 72°C (0 to 160°F)
Thermal Effects:
    Zero: 0.015% FS/°F
    Span: 0.015% FS/°F
Proof Pressure: 10 psi
Burst Pressure: 50 psi
Static Pressure: 100 psi
Gage Type: Capacitance
Max Loop Resistance: (Supply voltage - 12) x 50 Ω
Calibration Report: NIST calibration at 25, 50, 75 and 100% FS; upscale and downscale provided
Response Time: 250 ms
Wetted Parts: Dry, clean non-corrosive gases only
Enclosure: NEMA 4X (IP65); 137 L x 76 W x 64 mm D (5.4 x 3 x 2.5")
Pressure Port: ¼ NPTF
Electrical Conn: Screw terminal (two ½ NPTF conduit)
Weight: 955 g (2.1 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PX656-0.1DI In Stock   $725.00    0-0.1 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-0.25DI In Stock   $680.00    0-0.25 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-0.5DI 9 Weeks   $645.00    0-0.5 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-01DI 9 Weeks   $610.00    0-1 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-02DI In Stock   $610.00    0-2 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-03DI In Stock   $610.00    0-3 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-05DI 9 Weeks   $610.00    0-5 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-10DI In Stock   $610.00    0-10 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-25DI 9 Weeks   $610.00    0-25 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-50DI 3 Weeks   $610.00    0-50 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
Click to expand/minimize a list of what others bought with the PX656-100DI  PX656-100DI In Stock   $610.00    0-100 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-200DI In Stock   $610.00    0-200 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-0.05BDI In Stock   $725.00    -0.05 to +0.05 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-0.25BDI In Stock   $680.00    -0.25 to +0.25 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-0.5BDI In Stock   $610.00    -0.5 to +0.5 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-01BDI In Stock   $610.00    -1 to +1 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-2.5BDI In Stock   $610.00    -2.5 to +2.5 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-05BDI 8 Weeks   $610.00    -5 to +5 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-10BDI In Stock   $610.00    -10 to +10 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-25BDI In Stock   $610.00    -25 to +25 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-50BDI 9 Weeks   $610.00    -50 to +50 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
    PX656-100BDI In Stock   $610.00    -100 to +100 inH2O range transmitter with NEMA-4 enclosure and 4-20 mA output  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
To Order the High Accuracy PX657, change PX656 to PX657 in Model Number. See Part Number Builder below.
 Ordering Example: (1) PX656-01DI is a high accuracy, 0-1 inH2O differential transmitter with NEMA-4 enclosure and 4-20 mA output, $610.00
 Part Number Builder
(1) (2)
PX65
-
DI   
Option Descriptions
(1) Accuracy
  Select
6 for Standard Accuracy
7 for High Accuracy
(2) Range (inH2O)
  Select
0.1 for 0-0.1
0.25 for 0-0.25
0.5 for 0-0.5
01 for 0-1
02 for 0-2
03 for 0-3
05 for 0-5
10 for 0-10
25 for 0-25
50 for 0-50
100 for 0-100
200 for 0-200
0.05B for ± 0.05
0.25B for ± 0.25
0.50B for ± 0.50
01B for ± 1
2.5B for ± 2.5
05B for ± 5
10B for ± 10
25B for ± 25
50B for ± 50
100B for ± 100
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX665 Series PX665 Series:
DIN Rail Low Differential Pressure Transmitters with 4-20 mA Output
PX655 PX655:
High Accurate, Low Pressure Laboratory Transmitter
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Highly Accurate, Low Pressure Industrial Transmitter, automated process control