SPECIFICATIONS Excitation: 12 to 36 Vdc Output: 1 to 5 Vdc Accuracy: ±0.5% FS
Non-Linearity: ±0.4% FS
Hysteresis: ±0.02% FS
Non-Repeatability: ±0.05%
Supply Current: <10 mA
Warm-Up Time: 5 sec max to meet standard
specifications from initial power-up
Stability: ±0.5% FS / year
Response Time: 250 ms
Storage Temp.: -40 to 82°C (-40 to 180°F)
Operating temp.: -28 to 82°C (-20 to 180°F)
(10 to 95% RH non-condensing)
Compensated Temp.: 2 to 57°C (35 to 135°F)
Zero Temp. Effect: ±0.036% FS/°C (±0.02% FS/°F)
Span Temp. Effect: ±0.036% FS/°C (±0.02% FS/°F)
EMC: CE compliant to EN61326, 1997 ANNEX A
harmonized heavy industrial transmitter specification
Proof Pressure: 15 psid Burst Pressure: 25 psid
Max Static Pressure: 25 psi
Mounting Position Effect: 0.1% FS(<0.5" WC: 0.25% FS)
Note: Mounting position effect easily corrected with zero potentiometer Zero and SpanPotentiometers: Front accessible,
non-interactive
Zero: ±5% FS
Span: ±3% FS
Pressure Connections: 1/8 NPT female
Weight: 127 grams (4.5 oz)
Enclosure: Glass-filled polycarbonate (UL94 -V-1)
Pressure Media: Clean, dry and non-corrosive gas NOT FOR USE WITH LIQUIDS Mounting: DIN rail types EN50022, 35 and 45
Models are also available with 4 to 20 mA output. Please see the PX665
for complete details, or contact our Pressure department for more information.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX663-10D5V DIN rail mountable differential pressure transducer with 0 to 10 inch of water range and 1 to 5 volt output, $665.00