Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Thin Film Transducer with Flush Diaphragm, all Stainless Steel

PX673   
Made in the USA
 
PX673:Industrial Thin Film Transducer with Flush Diaphragm, all Stainless Steel
Click for larger image.
   
$ 730.00  PX673-100S5V
All Stainless Steel Construction
Non-clogging Flush Diaphragm Design
NEMA 4X Enclosure
Thin Film Reliability
100% Production Calibrated
NIST

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX673 Series transducers utilize reliable thin film technology combined with a flush stainless steel diaphragm to deliver a rugged industrial transducer for applications where an orifice type transducer would not be suitable.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated
Output: 1 to 5 Vdc
Linearity: ±0.4% BFSL
Zero Balance: ±1% FS
Hysteresis: ±0.2%
Repeatability: ±0.15%
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -29 to 71°C (-20 to 160°F)
Thermal Effects:
    Span: ±0.04% FS/°F
    Zero: ±0.04% FS/°F
Proof Pressure:
    100 to 2K psi: 200%
    3K to 5K psi: 150% full scale
Burst Pressure:
    100 to 2K psi: 800% full scale
    3K to 5K psi: 300% full scale
Vibration: <±0.1% FS effect for 20 g, 0 to 400 Hz in any axis
Shock: <0.1% effect for 20 g, 20 ms in any axis

WETTED PARTS
Fitting:
316 SS
Diaphragm: 316Ti stainless steel
Pressure Connection: ½ NPT male
Electrical Connection: ½ NPT conduit thread
Cable: No. 24 AWG, 36" PVC shielded, vented UL approved
Weight: 284 g (10 oz) max


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX673-100S5V 9 Weeks   $730.00    0-100 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-150S5V 9 Weeks   $730.00    0-150 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-200S5V 9 Weeks   $730.00    0-200 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-300S5V 9 Weeks   $730.00    0-300 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-500S5V 9 Weeks   $730.00    0-500 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-750S5V 9 Weeks   $730.00    0-750 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-1KS5V 9 Weeks   $730.00    0-1,000 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-2KS5V 9 Weeks   $730.00    0-2,000 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-3KS5V 9 Weeks   $730.00    0-3,000 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
 PX673-5KS5V In Stock   $730.00    0-5,000 psi sealed gage pressure flush diaphragm transducer with 1-5 Vdc output  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX673-3KS5V has a 3000 psi sealed gage full scale rating and a 1 to 5 V dc output at the full scale level, $730.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Industrial Thin Film Transducer with Flush Diaphragm, all Stainless Steel