Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Thin Film Transmitter with Flush Diaphragm, all Stainless Steel

PX675   
Made in the USA
 
PX675:Industrial Thin Film Transmitter with Flush Diaphragm, all Stainless Steel
Click for larger image.
   
$ 730.00  PX675-100SI
All Stainless Steel Construction
Non-clogging Flush Diaphragm Design
NEMA 4X Enclosure
Paper Mills
Printing Presses
Thin Film Reliability
100% Production Calibrated
NIST

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX675 Series transducers utilize reliable thin film technology combined with a flush stainless steel diaphragm to deliver a rugged industrial transducer for applications where an orifice type transducer would not be suitable.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated
Loop Power: Vmin = 10 V + [0.022 x RL]
Output: 4 to 20 mA
Zero Balance: ±1% FS
Linearity: ±0.4% BFSL
Hysteresis: ±0.2%
Repeatability: ±0.15%
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -29 to 71°C (-20 to 160°F)
Thermal Effects:
Zero: ±0.04% FS/°F
Span: ±0.04% FS/°F
Proof Pressure: 100 to 2K psi = 200% 3K to 5K = 150% full scale
Burst Pressure: 100 to 2K psi = 800% full scale 3K to 5K = 300% full scale
Vibration: <±0.1% FS effect for 20 g, 0 to 400 Hz in any axis


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX675-100SI 9 Weeks   $730.00    0-100 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-200SI 11 Weeks   $730.00    0-200 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-300SI 9 Weeks   $730.00    0-300 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-500SI 9 Weeks   $730.00    0-500 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-750SI 9 Weeks   $730.00    0-750 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-1KSI 9 Weeks   $730.00    0-1,000 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-2KSI 9 Weeks   $730.00    0-2,000 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-3KSI 9 Weeks   $730.00    0-3,000 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
 PX675-5KSI 9 Weeks   $730.00    0-5,000 psi sealed gage pressure flush diaphragm transducer with 4-20 mA output  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX675-3KSI has a 3000 psi sealed gage full scale rating and a 4 to 20 mA output at the full scale level, $730.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Industrial Thin Film Transmitter with Flush Diaphragm, all Stainless Steel