The PX70 Series is a piezoresistive pressure sensor, packaged in a TO- 5 case suitable for PC board mounting. The PX70 is available in full scale ranges from 0.3 to 100 psi as well as four standard package options. The PX71 for gage and absolute ranges, is available without fittings while the PX72 has a top mounted tube fitting (bottom is vent for gage). The PX73 is also available in gage ranges and has a bottom tube fitting (top is vent). For differential measurements the PX74 has top and bottom tubes and can be used for uni- or bidirectional measurement.
SPECIFICATIONS Linearity: ±0.5% FS Repeatability: ±0.3% FS Excitation: 5 Vdc (10 Vdc max) Storage Temp Range: -40 to 125± (-40 to 257°F) Compensated Temp Range: -15 to 85°C (5 to 185°F) Zero Temp Coefficient: 0.07% FS/°C Span Temp Coefficient: 0.05% FS/°C Bridge Impedance: 3300 ±700 Ω Proof Pressure: Range <100 psi >3x FS; 100 psi range = 2x FS Burst Pressure: Range <100 psi >5x FS; 100 psi range = 3x FS Common-Mode Pressure: 50 psi Compatible Meters: DP41-S, DP25-S (see section D)
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX71-005AV is a PC mountable pressure sensor with no fittings, a 0 to 5 psi absolute pressure range, 0 to 60 psi 2.0 3.0 4.0 mV/psi, $40.00
Part Number Builder
Qty:
Option Descriptions
(1)
Fittings
Select PX71 for No Fitting PX72 for Top Fitting PX73 for Bottom Fitting PX74 for Differential
(2)
Range
Select 0.3 for 0 to 0.3 psi (8.3 in water) 0.8 for 0 to 0.8 psi (22 in water) 1.5 for 0 to 1.5 psi 005 for 0 to 5.0 psi 015 for 0 to 15 psi 030 for 0 to 30 psi 060 for 0 to 60 psi 100 for 0 to 100 psi
(3)
Gage/Differential/Absolute
Select GV for Gage Model DV for Differential Model (PX74 Only) AV for Absolute Model
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.