Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

PC Board Mountable Pressure Sensors in a Transistor Package, Low Cost, High Performance

PX70 Series   
Made in the USA RoHS
 
air pressure sensors
PX70 Series:PC Board Mountable Pressure Sensors in a Transistor Package, Low Cost, High Performance
Click for larger image.
   
$ 40.00  PX71-005AV
TO-5 Package Suitable for PC Board Mounting
Gage, Absolute and Differential Models
Full Scale Ranges from 0.3 to 100 psi
For Clean Dry Non-corrosive Gases

View related products - Sensors

Click to scroll below to order See Specs PDF View a printer friendly page

The PX70 Series is a piezoresistive pressure sensor, packaged in a TO- 5 case suitable for PC board mounting. The PX70 is available in full scale ranges from 0.3 to 100 psi as well as four standard package options. The PX71 for gage and absolute ranges, is available without fittings while the PX72 has a top mounted tube fitting (bottom is vent for gage). The PX73 is also available in gage ranges and has a bottom tube fitting (top is vent). For differential measurements the PX74 has top and bottom tubes and can be used for uni- or bidirectional measurement.

SPECIFICATIONS
Linearity: ±0.5% FS
Repeatability: ±0.3% FS
Excitation: 5 Vdc (10 Vdc max)
Storage Temp Range: -40 to 125± (-40 to 257°F)
Compensated Temp Range: -15 to 85°C (5 to 185°F)
Zero Temp Coefficient: 0.07% FS/°C
Span Temp Coefficient: 0.05% FS/°C
Bridge Impedance: 3300 ±700 Ω
Proof Pressure: Range <100 psi >3x FS; 100 psi range = 2x FS
Burst Pressure: Range <100 psi >5x FS; 100 psi range = 3x FS
Common-Mode Pressure: 50 psi
Compatible Meters: DP41-S, DP25-S (see section D)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PX71-0.3GV In Stock   $44.00    Gage sensor with a range of 0 to 0.3 psi (8.3 in water) with no fitting RoHS compliant
 PX71-005AV In Stock   $40.00    Absolute sensor with a range of 0 to 5 psia with no fitting RoHS compliant
 PX73-015GV In Stock   $43.00    Gage sensor with a range of 0 to 15 psi with bottom fitting RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX71-005AV is a PC mountable pressure sensor with no fittings, a 0 to 5 psi absolute pressure range, 0 to 60 psi 2.0 3.0 4.0 mV/psi, $40.00
 Part Number Builder
(1) (2) (3)
-
  
Option Descriptions
(1) Fittings
  Select
PX71 for No Fitting
PX72 for Top Fitting
PX73 for Bottom Fitting
PX74 for Differential
(2) Range
  Select
0.3 for 0 to 0.3 psi (8.3 in water)
0.8 for 0 to 0.8 psi (22 in water)
1.5 for 0 to 1.5 psi
005 for 0 to 5.0 psi
015 for 0 to 15 psi
030 for 0 to 30 psi
060 for 0 to 60 psi
100 for 0 to 100 psi
(3) Gage/Differential/Absolute
  Select
GV for Gage Model
DV for Differential Model (PX74 Only)
AV for Absolute Model
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:PC Board Mountable Pressure Sensors in a Transistor Package, Low Cost, High Performance, air pressure sensors, gage calibration platinum thermocouple resistance strain gauges shaft potentiometer