Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Terminal Box Style Voltage Output Pressure Sensors

PX700-5V   
CE Made in the USA RoHS
 
Terminal Box Style Voltage Output Pressure Sensors
PX700-5V:Terminal Box Style Voltage Output Pressure Sensors
Click for larger image.
   
$ 370.00  PX700-100G5V
NEMA-4 terminal Box Style Enclosure
5 or 10 Volt Ouputs Available
Thin Film Construction for High Stability
Gage and Absolute Pressure Models

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
5 Vdc (10 Vdc) Output
Excitation: 12 to 32 Vdc unregulated (14 to 32 Vdc)
Quiescent Current: 15 mA max
Output: 0.5 to 5.5 Vdc (1 to 11 Vdc optional)
Accuracy: 0.25% FS (includes linearity, hysteresis, repeatability)
Zero Balance: ±1%
Span Tolerance: ±1%
Long-Term Stability: ±0.5% FS
Typical Life: 100 million cycles
Operating Temperature: -18 to 71°C (0 to 160°F)
Compensated Temperature: -1 to 71°C (30 to 160°F)
Total Thermal Effects: ±1% FS max
Proof Pressure: 200% or 13,000 psi max, whichever is less
Min Load Resistance: 2000Ω
Response Time: 1 ms
Gage Type: Stainless steel diaphragm, silicone oil-filled semiconductor sensor
Shock: 50 g @ 11 ms
Vibration: 15 g, 10 to 2000 Hz
Wetted Parts: 17-4 PH and 300 Series stainless steel
Pressure Port: 7/16-20 UNF female
Electrical Conn: 4-pole terminal strip and integral 1/2 NPT UNF female
Weight: 672 g (23.7 oz) to 1000 psi 686 g (24.2 oz) from 2000 psi


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Absolute Pressure Models with 0.5 to 5.5 Vdc Output
    PX700-015A5V 6 Weeks   $370.00    0-15 psi absolute pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-050A5V 6 Weeks   $370.00    0-50 psi absolute pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-100A5V 6 Weeks   $370.00    0-100 psi absolute pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-200A5V 6 Weeks   $370.00    0-200 psi absolute pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-300A5V 6 Weeks   $370.00    0-300 psi absolute pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
 Gage Pressure Models with 0.5 to 5.5 Vdc Output
    PX700-015G5V 6 Weeks   $370.00    0-15 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-030G5V 6 Weeks   $370.00    0-30 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliancy undetermined
    PX700-050G5V 6 Weeks   $370.00    0-50 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-100G5V 6 Weeks   $370.00    0-100 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-200G5V 6 Weeks   $370.00    0-200 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-300G5V In Stock   $370.00    0-300 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-500G5V 6 Weeks   $370.00    0-500 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-1KG5V 6 Weeks   $370.00    0-1,000 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-2KG5V 6 Weeks   $370.00    0-2,000 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-3KG5V In Stock   $370.00    0-3,000 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-5KG5V In Stock   $370.00    0-5,000 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-7.5KG5V 6 Weeks   $370.00    0-7,500 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
    PX700-10KG5V In Stock   $370.00    0-10,000 psi gage pressure sensor with 0.5 to 5.5 Vdc output RoHS compliant
 Gage Pressure Models with 1 to 11 Vdc Output
    PX700-015G10V 6 Weeks   $370.00    0-15 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-030G10V In Stock   $370.00    0-30 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliancy undetermined
    PX700-050G10V In Stock   $370.00    0-50 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-100G10V 6 Weeks   $370.00    0-100 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-200G10V 6 Weeks   $370.00    0-200 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-300G10V 6 Weeks   $370.00    0-200 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-500G10V In Stock   $370.00    0-200 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-1KG10V In Stock   $370.00    0-1,000 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-2KG10V 6 Weeks   $370.00    0-2,000 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-3KG10V 6 Weeks   $370.00    0-3,000 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-5KG10V 6 Weeks   $370.00    0-5,000 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-7.5KG10V 6 Weeks   $370.00    0-7,500 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
    PX700-10KG10V 6 Weeks   $370.00    0-10,000 psi gage pressure sensor with 1 to 11 Vdc output RoHS compliant
 ACCESSORIES
    RA-716-14M-SS In Stock   $17.00    7/16-20 UNF male to 1/4 NPT male adaptor RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RA-716-14F-SS  RA-716-14F-SS In Stock   $20.00    7/16-20 UNF male to 1/4 NPT female adaptor RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX700-050A5V is a 50 psia,0.5 to 5.5 Vdc output pressure sensor, $370.00
 Part Number Builder
(1) (2) (3)
PX700-
  
Option Descriptions
(1) Range (psi)
  Select
015 for 0-15
050 for 0-50
100 for 0-100
200 for 0-200
300 for 0-300
500 for 0-500
1K for 0-1000
2K for 0-2000
3K for 0-3000
5K for 0-5000
7.5K for 0-7500
10K for 0-10000
(2) Units
  Select
G for Gage Pressure Model
A for Absolute Pressure Model
(3) Output
  Select
5V for 0.5-5.5 Vdc
10V for 1-11 Vdc
I for 4-20 mA output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Terminal Box Style Voltage Output Pressure Sensors