Smart Pressure Transmitter, High Stability, Low Drift |
| PX751 |
|
 |
|
|
Smart Pressure Transmitter, High Stability, Low Drift
 |
| Click for larger image. |
|
|
$
2,330.00
PX751CD-1
|
| |
Two-Way Communications, Remote Troubleshooting, Reranging, Reconfiguring, Access to Difficult to Reach or Hazardous Areas
|
| |
Improved Performance, Increased Accuracy, Greater Stability and Noise Resistance
|
| |
Diagnostic Capabilities, Continuous On-Line Self Check, Selectable Failure Alarm, Loop Test
|
| |
Transmitter Data Base Includes Configuration, Calibration and Materials
|
| |
Greater Performance, Wider Rangeability (100:1), Transmitter Security, Selectable Linear/Square Root Output, Multi-Drop
|
| |
High Long Term Stability and Low Drift Ensure Accurate Measurements for Years
|
| |
Fast Dynamic Response for Improved Control Capabilities
|
| |
Cost Savings Due to Tighter Control and Reduced Maintenance Costs
|
| |
Pressure and Temperature Output
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX751 is an industrial grade Smart pressure transmitter which offers two way communications using HART protocol. The PX751 features a continuously updated digital output which can provide pressure (in 16 different units of measure), percent of range, analog output and transducer temperature. In addition the HART communications allows remote troubleshooting, reranging and reconfiguration of transmitters in difficult to reach or hazardous locations.
The PX751 feature 0.075% full scale accuracy, 0.25% long term stability and a 5 year calibration cycle. Models are available for gage, differential, or absolute pressure measurement. High precision (0.05% accuracy) and high process temperature models are also available.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX751CD-1 is a smart differential pressure transmitter with 0-25 In H2O maximum span and 0.0 to 0.5 In H2O minimum span, $2,330.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Type
|
| |
Select for None CA for Commercial Grade-Absolute Pressuer CG for Commercial Grade - Gage Pressure CD for Commercial Grade - Differential Pressure
|
(2)
|
Range
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|