Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Differential Pressure Transmitter Discontinued Product

PX760 Series   
CE
 
PX760 Series:Differential Pressure Transmitter
Discontinued Product
Click for larger image.
   
10:1 Turndown
Zero Elevation or Suppression
Pushbutton Zero and Span Adjustment
Adjustable Damping
Linear or Square Root Output
Built-In LCD
CE Approved
CESI-ATEX Approved - Intrinsically Safe for Hazardous Atmospheres
3-Valve Manifolds Available

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PX760 has been discontinued please see the PX5200 as a possible substitute or contact our sales department.

The PX760 is an industrial-grade, microprocessor-based differential pressure transmitter with a 2-wire 4 to 20 mA output. The built-in 4-digit LCD indicator can display the measured pressure in bar, psi, or percent of full scale. Parameters such as span, zero, and damping can be adjusted with the 2 pushbuttons on the digital display. Units can also be configured in the field for a linear or square root output for flow applications.

* must be within range limits


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 ACCESSORIES
 GM3XFF In Stock   $165.00    3 Valve manifold with flanged process connections  
 GM3XK8 In Stock   $165.00    3 Valve manifold with 1/2 NPT female process connections  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Differential Pressure Transmitter with ADJUSTABLE SPAN AND ZERO, 3-valve manifold turndown zero offset, 4 wire transmitter panel heaters self heating thermistor wall heaters