Industrial Pressure Transmitter with Adjustable Span and Zero |
| PX762 Series |
|
 |
|
|
|
|
|
$
520.00
PX762-1500GI
|
| |
10:1 Turndown
|
| |
Zero Elevation or Suppression
|
| |
Pushbutton Zero and Span Adjustment
|
| |
Adjustable Damping
|
| |
Built-In LCD
|
| |
CE Approved
|
| |
CESI-ATEX Approved Intrinsically Safe for Hazardous Atmospheres
|
| |
Aluminum Oxide, 316 SS and FKM Wetted Parts
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
The PX762 is an industrial-grade,
microprocessor-based pressure
transmitter with a 2-wire 4 to 20 mA
output. A rugged ceramic sensor
and Stainless Steel hardware make this
transducer suitable for most process fluids and gases.
The built-in 4-digit LCD
indicator can display the measured
pressure in bar, psi, or percent of
full scale. Parameters such as span,
zero, and damping can be adjusted
with the 2 pushbuttons on the digital
display.
Models are also available with all 316 SS wetted parts.
Please see the PX764 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Excitation: 11.5 to 30 Vdc
Power Supply Effect: Negligible between 11.5 and 30 Vdc
Relation Between Supply Voltage and Loop Resistance:
17 Vdc – 250 Ohms max
24 Vdc – 576 Ohms max
30 Vdc – 844 Ohms max
Output: 4 to 20 mA (2 wire)
Accuracy: ±0.21% of nominal range
Linearity: ±0.15% of nominal range
Repeatability: ±0.1% of nominal range
Hysteresis: ±0.1% of nominal range
Zero Adjustment: By pushbuttons
Span Adjustment: By pushbuttons
Operating Temperature:
Electrical: -20 to 80ºC (-4 to 176ºF)
Process Fluid: -20 to 80ºC (-4 to 176ºF)
Storage Temperature: -20 to 90ºC (-4 to 194ºF)
Temperature Effect (% of Nominal Range):
Zero: ±0.01%/ºC (0.006%/ºF)
Span: ±0.01%/ºC (0.006%/ºF)
Relative Humidity: 0 to 100%
Digital Display: 4-digit LCD, 5 symbols (bar, mbar, psi, %, s)
Housing: Epoxy-coated cast aluminum alloy
Covers: Reinforced technopolymers
Cover O-Ring: Buna-N
Wetted Parts: Aluminum oxide, 316 SS, FKM
Environmental Protection: IP66
Agency Approvals: Group II, class 1G, zone 0, 1, 2 – EN60079-10; EC type-examination certificate CESI 10 ATEX 22
Power Supply Parameters:
Ui = 30 Vdc
Ii = 152 mA
Pi = 0.95 W
Li = 135 m H
Ci = 10 nF
CE Compliance: Conforms to EN 50081-2 in accordance with EN 50082-2 89/336/EEC
Process Connection: 1/2 MNPT
Electrical Connections: Screw terminals with two 1/2 NPT conduit ports
Weight: 0.85 kg (1.9 lb)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|