Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Pressure Transmitter with 316 Stainless Steel Wetted Parts

PX764 Series   
CE
 
Industrial Pressure Transmitter WITH 316 SS WETTED PARTS
PX764 Series:Industrial Pressure Transmitter with 316 Stainless Steel Wetted Parts
Click for larger image.
   
$ 690.00  PX764-150GI
10:1 Turndown
316 SS Wetted Parts
Gage and Absolute Pressure Models Available
Zero Elevation or Suppression
Pushbutton Zero and Span Adjustment
Adjustable Damping
Built-In LCD
CE Approved
CESI-ATEX Approved Intrinsically Safe for Hazardous Atmospheres

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX764 is an industrial-grade, microprocessor-based pressure transmitter with all 316 SS wetted parts and a 2-wire 4 to 20 mA output. The built-in 4-digit LCD indicator can display the measured pressure in bar, psi, or percent of full scale. Parameters such as span, zero, and damping can be adjusted with the 2 pushbuttons on the digital display.

Models are also available with Aluminum Oxide, 316 SS and FKM wetted parts. Please see the PX762 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 11.5 to 30 Vdc
Power Supply Effect: Negligible between 11.5 and 30 Vdc
Relation Between Supply Voltage and Loop Resistance:
    17 Vdc – 250 Ohms max
    24 Vdc – 576 Ohms max
    30 Vdc – 844 Ohms max
Output: 4 to 20 mA (2 wire)
Accuracy: ±0.17% of nominal range
Linearity: ±0.1% of nominal range
Repeatability: ±0.1% of nominal range
Hysteresis: ±0.1% of nominal range
Zero Adjustment: By pushbuttons
Span Adjustment: By pushbuttons
Operating Temperature:
    Electrical: -20 to 80ºC (-4 to 176ºF)
    Process Fluid: -20 to 80ºC (-4 to 176ºF) for 5 or 15 psi ranges
                        -20 to 130ºC (-4 to 266ºF) for 30 psi ranges and higher
    Storage Temperature: -20 to 90ºC (-4 to 194ºF)
Temperature Effect (% of Nominal Range):
    Zero: ±0.01%/ºC (0.006%/ºF)
    Span: ±0.01%/ºC (0.006%/ºF)
Relative Humidity: 0 to 100%
Digital Display: 4-digit LCD, 5 symbols (bar, mbar, psi, %, s)
Housing: Epoxy-coated cast aluminum alloy
Cover O-Ring: Buna-N
Wetted Parts: 316 SS
Filling Fluid: Silicone oil
Environmental Protection: IP66
Agency Approvals: Group II, class 1G, zone 0, 1, 2 – EN60079-10; EC type-examination certificate CESI 10 ATEX 22
Power Supply Parameters:
    Ui = 30 Vdc
    Ii = 152 mA
    Pi = 0.95 W
    Li = 135 m H
    Ci = 10 nF
CE Compliance: Conforms to EN 50081-2 in accordance with EN 50082-2 89/336/EEC
Process Connection: 1/2 MNPT
Electrical Connections: Screw terminals with two 1/2 NPT conduit ports
Weight: 1.4 kg (3.1 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Gauge Pressure
 PX764-005GI In Stock   $690.00    Industrial pressure transmitter scalable between 0.5 to 5 psi gage full scale  
 PX764-015GI In Stock   $690.00    Industrial pressure transmitter scalable between 1.5 to 15 psi gage full scale  
 PX764-150GI In Stock   $690.00    Industrial pressure transmitter scalable between 14.5 to 150 psi gage full scale  
 Absolute Pressure
 PX764-005AI In Stock   $690.00    Industrial pressure transmitter scalable between 0.5 to 5 psi absolute full scale  
 PX764-015AI In Stock   $690.00    Industrial pressure transmitter scalable between 1.45 to 15 psi absolute full scale  
 PX764-030AI In Stock   $690.00    Industrial pressure transmitter scalable between 3.6 to 38 psi absolute full scale  
 PX764-060AI In Stock   $690.00    Industrial pressure transmitter scalable between7.5 to 75 psi absolute full scale  
 PX764-150AI In Stock   $690.00    Industrial pressure transmitter scalable between 14.5 to 150 psi absolute full scale  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX764-150GI to 150 psi gage pressure transducer with 316 SS wetted parts, $690.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B-E and DP25B-S DP25B-E and DP25B-S:
Strain and Process Meter with Large, Selectable Color Display
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Industrial Pressure Transmitter WITH 316 SS WETTED PARTS