Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Submersible Pressure Transmitter for Level and Depth Measurement

PX78-I   
CE Made in the USA
 
PX78-I:Submersible Pressure Transmitter for Level and Depth Measurement
Click for larger image.
   
$ 725.00  PX78U7-005GI
All Stainless Steel Casing
Hermetically Sealed Housing
Protective Cap Included
50 ft Vented Cable Standard

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX78 Series transmitter is a submersible transducer suitable for liquid level and depth measurement. Its all stainless steel, hermetically sealed housing make it suitable for immersion in most industrial liquids and oils. A 50 foot vented cable (longer lengths available) provides an atmospheric pressure reference.

The PX78 is also available in metric configurations, with models from 0-270 mbar to 0-1 bar pressure ranges. Please see the PXM78 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10%
Max Loop Resistance: (Input voltage – 10) x 50
Zero Balance: 4 mA ±0.5%
Accuracy: 0.5% linearity, hysteresis and repeatability combined
Operating Temp Range: -29 to 93°C (-20 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.003% rdg/°F
    Zero: 0.005% FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts:
    Diaphragm: 316 SS
    Housing: 17-4 SS
Pressure Port: Nose protector included
Electrical Connection: 15 m (50') PVC-insulated shielded and vented cable standard


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX78U7-004GI In Stock   $725.00    0-4 psi Gage Pressure transmitter with 4-20 mA output and 50 ft of vented cable  
 PX78U7-005GI In Stock   $725.00    0-5 psi Gage Pressure transmitter with 4-20 mA output and 50 ft of vented cable  
 PX78U7-010GI In Stock   $725.00    0-10 psi Gage Pressure transmitter with 4-20 mA output and 50 ft of vented cable  
 PX78U7-015GI 6 Weeks   $725.00    0-15 psi Gage Pressure transmitter with 4-20 mA output and 50 ft of vented cable  
 Accessories
 A019385 2 Weeks   $35.00    Replacement Desiccant  
All dollar amounts on this site are shown in US currency.

 Note: OMEGA does not offer a warranty on this product, its use or application. It is the end user’s responsibility to assure proper installation and use of this transducer.
To order with extra cable add “-(length in feet)FT” and add $2.00 per foot over 50 ft.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PX78U7-005GI is a 0-5 psi Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable, $725.00
 Part Number Builder
(1) (2)
PX78U7-
GI
  
Option Descriptions
(1) Range (psig)
  Select
004 for 0-4
005 for 0-5
010 for 0-10
015 for 0-15
030 for 0-30
050 for 0-50
100 for 0-100
250 for 0-250
500 for 0-500
(2) Extra Cable
  Select
for Leave Blank for Standard 50' of cable
-xxxFT for xxx' of extra cable (call to order)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Submersible Pressure Transmitter for Level and Depth Measurement, air pressure gauge digital recording thermometer motion control system