Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Sanitary Pressure Transducers, Proven Thin Film Technology

PX792-5V   
Made in the USA
 
PX792-5V:Sanitary Pressure Transducers, Proven Thin Film Technology
Click for larger image.
   
$ 480.00  PX792-30G5V
All Stainless Steel Construction
Meets 3A Sanitary Standards
NEMA 4X Enclosure
Dairy, Food Processing, Pharmaceutical, Biotech Applications
High Reliability
NIST

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PX790 Series sanitary pressure transducers utilize proven thin film technology and precision maching and electro-polishing to meet 3A standards.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated reverse voltage protected with supply current <3 mA
Output: 1 to 5 Vdc unregulated
Zero Balance: ±1% FS
Linearity: ±0.4% BFSL
Hysteresis: +0.2%
Repeatability: ±0.07%
Stability: ±1% FS/year
Durability: 100M cycles
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -1 to 54°C (30 to 130°F)
Thermal Effects:
Span: ±0.04% FS/°F
Zero: ±0.04% FS/°F
Proof Pressure: 200% range
Burst Pressure: 800% range
Gage Type: Stainless steel diaphragm, diffused silicon sensor
Vibration: <±0.1% FS effect for 20 g, 0 to 2000 Hz in any axis
Shock: Less than ±0.05% FS effect for 100 g, 20 ms shock in any axis
Position Effect: <0.1% FS
Response Time: 5 ms
Wetted Parts: 316L stainless steel electro-polished
Case: 300 Series stainless steel
Fill Fluid: USP grade 99.5% glycerin
Pressure Port:Tri-Grip™ style, 38.1 mm (11.2"), 508 mm (2")
Electrical Connection: No. 24 AWG, 36" PVC, shielded, vented, UL approved
Weight: 383 g (13.5 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Sanitary Transducers with 2" Tri-Grip™ Fitting
 PX792-V30G5V 9 Weeks   $500.00    vacuum to 30 psig range and 1 to 5 V dc output  
 PX792-V60G5V 9 Weeks   $500.00    vacuum to 60 psig range and 1 to 5 V dc output  
 PX792-V100G5V 9 Weeks   $500.00    vacuum to 100 psig range and 1 to 5 V dc output  
 PX792-30G5V In Stock   $480.00    0-30 psig range and 1 to 5 V dc output  
 PX792-60G5V 9 Weeks   $480.00    0-60 psig range and 1 to 5 V dc output  
 PX792-100G5V In Stock   $460.00    0-100 psig range and 1 to 5 V dc output  
 PX792-200G5V In Stock   $460.00    0-200 psig range and 1 to 5 V dc output  
 PX792-300G5V 9 Weeks   $460.00    0-300 psig range and 1 to 5 V dc output  
 PX792-500G5V 9 Weeks   $460.00    0-500 psig range and 1 to 5 V dc output  
 PX792-750G5V In Stock   $460.00    0-750 psig range and 1 to 5 V dc output  
 PX792-1KG5V 9 Weeks   $460.00    0-1,000 psig range and 1 to 5 V dc output  
All dollar amounts on this site are shown in US currency.

 Note: To order with 1 1/2" Tri-Grip™ fitting change model number to PX791, no additional cost.
 Part Number Builder
(1) (2) (3)
PX79
-
G
  
Option Descriptions
(1) Fitting Size
  Select
2 for 2 inch sanitary fitting
1 for 1 1/2 inch sanitary fitting
(2) Range
  Select
V30 for Vacuum to 30 psig
V60 for Vacuum to 60 psig
V100 for Vacuum to 100 psig
30 for 0-30 psig
60 for 0-60 psig
100 for 0-100 psig
200 for 0-200 psig
300 for 0-300 psig
500 for 0-500 psig
750 for 0-750 psig
1K for 0-1000 psig
(3) Output
  Select
5V for for 1-5 Vdc output
I for 4-20 mA output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Sanitary Pressure Transducers, Proven Thin Film Technology Sanitary, Clean in place, flush