Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Pressure Submersible Transmitter for Level and Depth Measurement

PX79U   
CE Made in the USA
 
PX79U:Low Pressure Submersible Transmitter for Level and Depth Measurement
Click for larger image.
   
$ 825.00  PX79U7-005GI
All Stainless Steel Housing/Inconel Diaphragm
Hermetically Sealed Housing
Protective Cap Included
50 ft Vented Cable Standard

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX79 Series transmitter is a submersible low pressure transducer suitable for liquid level and depth measurement. Its stainless steel housing and Inconel diaphragm makes it suitable for immersion in most industrial fluids. A 50 foot (15.2m) vented cable, longer lengths available, provides an atmospheric reference.
The PX79 is also available in metric configurations, with models from 0-70 to 0-700 mbar pressure ranges. Please see the PXM79 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10%
Max Loop Resistance: (Input voltage – 10) x 50
Span: 16 mA ±0.2 mA
Zero Balance: 4 mA ±0.2 mA PERFORMANCE
Accuracy: 0.5% linearity, hysteresis and repeatability combined ENVIRONMENTAL
Operating Temp Range: -34 to 93°C (-30 to 200°F )
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Thermal Effects:
    Span: 0.003% of rdg/°F
    Zero: 0.005% of FSO/°F PRESSURE
Ranges (psi): 1, 2, 3, 4, 5, 10
Exterior Pressure: 250 psi maximum MECHANICAL
Wetted Parts: 316 stainless steel with 625 Inconel diaphragm
Pressure Port: Nose protector included
Electrical Connection: 15 m (50') PVC-insulated shielded and vented cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX79U7-001GI 2 Weeks   $825.00    0-1 psi (28" H20) Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable  
 PX79U7-002GI 13 Weeks   $825.00    0-2 psi (55" H20) Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable  
 PX79U7-003GI 13 Weeks   $825.00    0-3 psi (83" H20) Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable  
 PX79U7-004GI 2 Weeks   $825.00    0-4 psi (111" H20) Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable  
 PX79U7-005GI 13 Weeks   $825.00    0-5 psi (138" H20) Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable  
 PX79U7-010GI In Stock   $825.00    0-10 psi (277" H20) Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable  
All dollar amounts on this site are shown in US currency.

 Note: OMEGA does not offer a warranty on this product, its use or application. It is the end user’s responsibility to assure proper installation and use of this transducer.

Extra cable available at $2.00 per foot over 50 ft. Call to order.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PX79U7-005GI is a 0-5 psi Gage Pressure transmitter with 4-20 mA output and the standard 50 ft of vented cable, $825.00


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Low Pressure Submersible Transmitter for Level and Depth Measurement, 3 axis digital accelerometer compressed air flow meter data acquisition recorder thermocouple reference table