Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures

PX80-I-HEAD   
CE Made in the USA
 
PX80-I-HEAD:Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures
Click for larger image.
   
$ 1,045.00  PX80B5-1KDI
Low Differential Pressure at High Line Pressure - up to 5,000 psi
All Stainless Steel Construction
Hermetically Sealed for Harsh Environments
High Overpressure Capability
Rugged Lightening Protected Amplifier Housing

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX80 Series is a heavy duty, wet-wet, differential pressure transmitter available in ranges from 1 to 5,000 psid. All stainless steel construction and high over pressure protection make the PX80 Series suitable for harsh industrial environments.

SPECIFICATIONS
mV/V Output
Electrical:
    Excitation: 10 Vdc (15 V max)
    Output: 2 mV/V nominal
Bridge Resistance: 350 Ω
Zero Balance: ±1% FSO
5 Vdc Output
Electrical:
    Excitation: 24 to 32 Vdc
    Output: 0 to 5 Vdc ±10% adj
Zero Balance: 0 V ±10% adj 4 to 20 mA Output
Electrical:
    Excitation: 10 to 40 Vdc
    Output: 4 to 20 mA ±0.8 mA adj
Max Loop Resistance: (Input voltage . 12) x 50
Zero Balance: 4 mA ± 0.4 mA adj

COMMON SPECIFICATIONS
Performance:
    Linearity: ±0.25% FSO
    Hysteresis: ±0.10% FSO
    Repeatability: ±0.1% FSO
Environmental:
Operating Temp Range:
    mV/V: -73 to 163°C (-100 to 325°F)
    Amplified: -46 to 107°C (-50 to 225°F)
Compensated Temp Range:
    mV/V: 17 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: 0.009% FSO/°C (mV and 5 V
    Zero: 0.013% FSO/°C (4 to 20 mA)
    Span: 0.009% rdg/°C
Pressure:
    Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
    Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port:
    1/4-18 NPTF: For .700 psi
    1/8-27 NPTF: For .1000 psi
Electrical Termination:
    Style 0 = 3 m (10') cable
    Style 1 = PTIH-10-6P (or equiv)
    Style 5 = Metal terminal box
    Style 6 = Micro DIN
Mating Connector:
    Style 1: PT06F-10-6S (not included)
    Style 6: Mating connector (included)
Weight: 5 lb

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX80D5-050DI 2 Weeks   $1,045.00    0-50 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80D5-100DI 2 Weeks   $1,045.00    0-100 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80D5-200DI 12 Weeks   $1,045.00    0-200 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80D5-300DI 12 Weeks   $1,045.00    0-300 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80D5-500DI 12 Weeks   $1,045.00    0-500 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80D5-700DI 12 Weeks   $1,045.00    0-700 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80B5-1KDI 12 Weeks   $1,045.00    0-1,000 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80B5-1.5KDI 12 Weeks   $1,045.00    0-1.500 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80B5-2KDI 12 Weeks   $1,045.00    0-2,000 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80B5-2.5KDI 12 Weeks   $1,045.00    0-2,500 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80B5-3KDI 12 Weeks   $1,045.00    0-3,000 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
 PX80B5-5KDI 12 Weeks   $1,045.00    0-5,000 psi differential transmitter with a lightening protected amplifier housing, 1/8 -27 NPT female fitting  
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - Consult Engineering
 Ordering Example: (1) PX80D5-050DI is a 0-50 psi differential transmitter with a lightening protected amplifier housing, 1/4 -18 NPT fitting, $1,045.00
 Part Number Builder
(1) (2)
PX80
-
DI   
Option Descriptions
(1) Pressure Port
  Select
B5 for 1/8-27 NPT Female (1000 psid and over)
D5 for 1/4-18 NPT Female (700 psid and less)
(2) Range (psid)
  Select
001 for 0-1
002 for 0-2
004 for 0-4
008 for 0-8
012 for 0-12
020 for 0-20
030 for 0-30
050 for 0-50
100 for 0-100
200 for 0-200
300 for 0-300
500 for 0-500
700 for 0-700
1K for 0-1000
1.5K for 0-1500
2K for 0-2000
2.5K for 0-2500
3K for 0-3000
5K for 0-5000
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures