Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Wet/Wet Differential Pressure Transducer with High Over Pressure Capacity

PX80-MV   
CE Made in the USA
 
PX80-MV:Industrial Wet/Wet Differential Pressure Transducer with High Over Pressure Capacity
Click for larger image.
   
$ 895.00  PX80B0-1KDV
Low Differential Pressure at High Line Pressure - up to 5,000 psi
All Stainless Steel Construction
Hermetically Sealed for Harsh Environments
High Overpressure Capability
High Operating Temperature

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PX80 is a heavy duty, wet/wet, differential pressure transducer available in ranges from ±1 to ±5000 psid. High over pressure capacity, high operating temperature and excellent temperature compensation make the PX80 an extremely accurate and reliable transducer. The all stainless steel and rugged construction allow it to withstand harsh industrial environments.

The PX80 is also available in metric configurations, with G1/8 or G1/4 ports, and models from 0-2 to 0-350 bar pressure ranges. Please see the PXM80 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 2 mV/V nominal
Bridge Resistance: 350 Ω
Zero Balance: ±1% FSO
Linearity: ±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.009% FSO/°C
   Span: 0.009% rdg/°C
Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port: See dimensional drawings on spec pages
Electrical Termination:
Style "0" = 3 m (10') cable
Style "1" = PTIH-10-6P (or equiv)
Style "6" = mini DIN
Mating Connector:
Style "1" = PT06F10-6S, sold separately
Style "6" = Mating connector (included)
Weight: 2.3 kg (5 lb)


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PX80D1-050DV 12 Weeks   $895.00    ±50 psi differential transducer with 1/4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80D1-100DV 12 Weeks   $895.00    ±100 psi differential transducer with 1/4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80D1-200DV 2 Weeks   $895.00    ±200 psi differential transducer with 1/4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80D1-300DV 2 Weeks   $895.00    ±300 psi differential transducer with 1/4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80D1-500DV 12 Weeks   $895.00    ±500 psi differential transducer with 1/4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80D1-700DV 12 Weeks   $895.00    ±700 psi differential transducer with 1/4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80B1-1KDV 2 Weeks   $895.00    ±1,000 psi differential transducer with 1/8 -27 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80B1-1.5KDV 12 Weeks   $895.00    ±1,500 psi differential transducer with 1/8 -27 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80B1-2KDV 12 Weeks   $895.00    ±2,000 psi differential transducer with 1/8 -27 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80B1-2.5KDV 12 Weeks   $895.00    ±2,500 psi differential transducer with 1/8 -27 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80B1-3KDV 12 Weeks   $895.00    ±3,000 psi differential transducer with 1/8 -27 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
    PX80B1-5KDV 12 Weeks   $895.00    ±5,000 psi differential transducer with 1/8 -27 NPT pressure fittings, a Bendix style electrical connector and a mV/V output.  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector for units with PTIH-10-6P twist-lock connector  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX80D1-050DV is a ±50 psi differential transducer with 1 / 4 -18 NPT pressure fittings, a Bendix style electrical connector and a mV/V output, $895.00,  plus (1) PT06F10-6S mating connector (sold separately), $26.50, $895.00 + 26.50 = $921.50
 Part Number Builder
(1) (2) (3) (4) (5)
PX80
-
  
Option Descriptions
(1) Pressure Port
  Select
B for 1/8-27 NPT Female (1000 psid and over)
D for 1/4-18 NPT Female (700 psid and less)
(2) Electrical Connection
  Select
0 for 10 ft PVC Cable
1 for PT1H-10-6P Connector or equal
5 for Lightning Protected Amplifier Housing (4-20 mA model only)
(3) Range (psid)
  Select
001 for 0-1
002 for 0-2
004 for 0-4
008 for 0-8
012 for 0-12
020 for 0-20
030 for 0-30
050 for 0-50
100 for 0-100
200 for 0-200
300 for 0-300
500 for 0-500
700 for 0-700
1K for 0-1000
1.5K for 0-1500
2K for 0-2000
2.5K for 0-2500
3K for 0-3000
5K for 0-5000
(4) Units
  Select
D for Differential Pressure
(5) Output
  Select
V for mV/V
5T for 0-5 Vdc
I for 4-20 mA
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Industrial Wet/Wet Differential Pressure Transducer with High Over Pressure Capacity, high pressure control valves