Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Wet/Wet Differential Pressure Transmitter

PX81-I   
CE Made in the USA
 
High Accuracy Wet/Wet Differential Pressure Transmitter
PX81-I:High Accuracy Wet/Wet Differential Pressure Transmitter
Click for larger image.
   
$ 685.00  PX81D0-005DI
High Accuracy Wet/Wet Differential Pressure
All Stainless Steel Construction for Harsh Industrial Environments
High Operating Temperature
5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PX81 Series wet/wet, differential pressure transducer is a compact, high accuracy transducer designed for industrial applications where low drift and long term reliability is important. Its low temperature compensation error minimizes errors due to changing process temperatures and the rugged all stainless steel construction allows the PX81 to withstand typical harsh industrial environments found in chemical and industrial plants.

The PX81 is also available in metric configurations, with G1/4 ports, and models from 0-350 mbar to 0-35 bar pressure ranges. Please see the PXM81 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Shunt: 80% FSO
Accuracy: ±0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -46 to 121°C (-50 to 250°C)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.009% rdg/°C
Safe Overpressure: 150% rated pressure
Line Pressure: 150% rated pressure (applied simultaneously to both sides)
Burst Pressure: 300% rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port: 1/4-18 NPT female
Electrical Connection:
Style 0: 3 m (10') cable
Style 1: PTIH-10-6P (or equal)
Style 6: Micro DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector included

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PX81D0-002DI    Consult sales   0 to 2 psid range model with 4-20 mA output and 3 m (10 ft) cable  
    PX81D0-005DI 2 Weeks   $685.00    0 to 5 psid range model with 4-20 mA output and 3 m (10 ft) cable  
    PX81D0-020DI 9 Weeks   $685.00    0-20 psid range model with 4-20 mA output with a 10 ft (3m) cable  
    PX81D0-050DI 9 Weeks   $685.00    0-50 psid range model with 4-20 mA output with a 10 ft (3m) cable  
    PX81D0-100DI 9 Weeks   $685.00    0-100 psid range model with 4-20 mA output with a 10 ft (3m) cable  
    PX81D1-200D5T 9 Weeks   $685.00    0-200 psid range model with 0-5 Vdc output with an integral connector  
    PX81D1-300DI 9 Weeks   $685.00    300 psi differential pressure transducers with 4-20 mA output and a Bendix connector  
    PX81D0-500DI 2 Weeks   $685.00    500 psid range model with 4-20 mA output and 10 ft (3m) PVC cable  
    PX81D0-020DI 9 Weeks   $685.00    20 psid range model with 4-20 mA output with a 10 ft (3m) cable  
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating connector (sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - Consult Engineering
 Ordering Example: (1) PX81D1-300DI is a 0-300 psi differential pressure transducers with 4-20 mA output and a Bendix connector, $685.00,  plus (1) PT06F10-6S mating connector (sold separately, $26.50, $685.00 + 26.50 = $711.50
 Part Number Builder
(1) (2) (3)
PX81D
-
  
Option Descriptions
(1) Electrical Connection
  Select
0 for 10 ft PVC Cable
1 for PT1H-10-6P Connector or equal
(2) Range (psid)
  Select
001 for 0-1
002 for 0-2
005 for 0-5
010 for 0-10
020 for 0-20
030 for 0-30
050 for 0-50
100 for 0-100
200 for 0-200
300 for 0-300
500 for 0-500
(3) Output
  Select
DV for mV/V
D5T for 0-5 Vdc
DI for 4-20 mA
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:High Accuracy Wet/Wet Differential Pressure Transmitter