Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Range Wet/Wet Industrial Differential Transducer

PX82-MV   
CE Made in the USA
 
Low Range Wet/Wet Industrial Differential Transducer
PX82-MV:Low Range Wet/Wet Industrial Differential Transducer
Click for larger image.
   
Inches of Water Differential at Line Pressure - up to 1500 psi
Stainless Steel/Inconel Construction for Harsh Industrial Environments
High Overpressure Capability High Operating Temperature
5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX82 Series wet/wet, differential pressure transducers can measure inches of water differential at line pressure up to 1500 psi. This high line pressure capacity, high operating temperature and excellent temperature compensation makes the PX82 Series an extremely accurate and reliable transducer. The rugged Inconel diaphragms and stainless steel body gives the PX82 Series high reliability in harsh industrial environments.

The PX82 is also available in metric configurations, with G1/8 and G1/4 ports, and models from 0-130 mbar to 0-2 bar pressure ranges. Please see the PXM82 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 1.5 mV/V nominal
Input Resistance: 5000 Ω min
Output Resistance: 5000 ±25 Ω
Zero Balance: ±2% FS
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -34 to 107°C (-30 to 225°F)
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Pressure Effects:
   Zero: <2%/1000 psi (70 bar) line pressure
   Span: -2.45%/1000 psi (70 bar) line pressure
Thermal Effects:
   Zero: ±0.50% FSO maximum over compensated range
   Span: ±0.50% rdg maximum over compensated range
Line Operating Pressure: 1500 psi (100 bar)
Safe Overpressure:    1000 psi (70 bar) each side
Burst Pressure: 2500 psi (170 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Inconel 625
Pressure Port: See dimensional drawings on specs pages
Electrical Connection:
Style 0: 1.2 m (4') cable
Style 1: PTIH-10-6P (or equal)
Style 6: mini DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector (included)
Weight: 1.8 kg (4 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX82B0-050WCDV    Consult sales   50 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-050WCDV    Consult sales   50 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-100WCDV    Consult sales   100 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-100WCDV    Consult sales   100 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-150WCDV    Consult sales   150 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-150WCDV    Consult sales   150 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-200WCDV    Consult sales   200 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-200WCDV    Consult sales   200 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-300WCDV    Consult sales   300 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-300WCDV    Consult sales   300 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-500WCDV    Consult sales   500 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-500WCDV    Consult sales   500 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-800WCDV    Consult sales   800 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-800WCDV    Consult sales   800 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-002DV    Consult sales   2 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-002DV    Consult sales   2 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-003DV    Consult sales   3 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-003DV    Consult sales   3 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-004DV    Consult sales   4 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-004DV    Consult sales   4 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-005DV    Consult sales   5 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-005DV    Consult sales   5 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-006DV    Consult sales   6 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-006DV    Consult sales   6 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-008DV    Consult sales   8 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-008DV    Consult sales   8 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-010DV    Consult sales   10 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-010DV    Consult sales   10 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-015DV    Consult sales   15 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-015DV    Consult sales   15 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-018DV    Consult sales   18 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-018DV    Consult sales   18 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
 PX82B0-022DV    Consult sales   22 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable  
 PX82B1-022DV    Consult sales   22 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector  
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - See PXM82
Additional options availible on PX82, consult Part Number Builder below for model numbers.
 Part Number Builder
(1) (2) (3) (4) (5) (6)
PX82
-
  
Option Descriptions
(1) Pressure Port
  Select
B for 1/8 -27 NPT-F
(2) Electrical Connection
  Select
0 for Shielded PVC Cable- 4ft mV/V Models- 10ft on AMplified Models
1 for PT1H-10-6P Connector or equal
5 for Lightning Protected Amplifier Housing (4-20 mA models only)
(3) Range (WC measured in in-H2O- others in psi)
  Select
050WC for 0-50
100WC for 0-100
150WC for 0-150
200WC for 0-200
300WC for 0-300
500WC for 0-500
800WC for 0-800
002 for 0-2
003 for 0-3
004 for 0-4
005 for 0-5
006 for 0-6
008 for 0-8
010 for 0-10
022 for 0-22
(4) Units
  Select
D for Differential Pressure
(5) Output
  Select
V for mV/V
5V for 0.5-5.5 Vdc
I for 4-20 mA
(6) Options
  Select
for Leave Blank For No Options
-FM for FM Hazardous Location Model
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PXM82-MV Series, Metric PXM82-MV Series, Metric:
Low Range Wet/Wet Differential Pressure Transducers with mV/V Output
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DP25B-S DP25B-S:
Strain Meter / Controller
   
Keywords:Low Range Wet/Wet Industrial Differential Transducer, industrial data logger power cord cables