Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Explosion Proof Pressure Transmitter
For Hazardous Locations, 316 SS Construction

PX831 Series   
Made in the USA
 
PX831 Series:Explosion Proof Pressure Transmitter
For Hazardous Locations,
316 SS Construction
Click for larger image.
   
$ 445.00  PX831-100GI
0.3% Full Scale Accuracy
Compact Size
1/2 NPT Process Connection
3/4" Conduit Connection with 24" Cable
All Welded 316 Stainless Steel Construction
FM & CSA Explosion Proof Raings

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PX831 is a durable, accurate, fixed range transmitter designed to give years of stable performance in even the toughest environmental and media conditions. The small size and lightweight of the PX831 eliminates the need for complicated mounting hardware and mechanical supports, thereby reducing installation time substantially. The in-line connection permits simple field wiring without the need for additional hardware, adding to the speed and ease of installation. With its all welded design, the PX831 is weatherproof and capable of withstanding a direct spray with forces up to 200 psi without internal leakage. All 316 stainless steel housing and wetted parts make it compatible with corrosive media and hazardous environments. The PX831 is designed to meet FM explosion-proof ratings and NACE standards for offshore requirements.

SPECIFICATIONS
Excitation: 12-30 Vdc
Output: 4 to 20 mA (2 wire)
Max Loop Resistance: 900 Ohms @ 30 Vdc
Accuracy: ±0.3% of span @ 25°C (includes linearity, hysteresis, and repeatability)
Zero Offset: 4 mA ±2% of span
Span: 16 mA ±1% of span
Storage Temperature: -40 to 100°C (-40 to 212°F)
Process Temperature: -40 to 100°C (-40 to 212°F)
Ambient Temperature: -40 to 60°C (-40 to 140°F)
Thermal Effects: (Zero and span combined) ±2% per 50°F (28°C) between -40 to 60°C (-40 to 140°F)
Proof Pressure: 300% of rated pressure
Humidity Limits: 0 to 100% RH
Vibration Effect: ±0.1% FS for 3 g to 200Hz
Housing: 316 stainless steel, NEMA-4 rated
Wetted Parts: 316 L stainless steel
Fill Fluid: DC 200 silicone
Process Connection: 1/2 NPT female
Electrical Connection: 24", 22 AWG cable with 3/4 NPT female conduit port
Weight: 374 g (0.87 lb)
Approvals
Factory Mutual: Explosion-proof for Class I, Division I, Groups B, C and D; Class II Groups E, F and G; and Class III Hazardous Locations and Indoor and Outdoor NEMA 4 (IP65) Enclosure
Canadian Standards Association: Explosion-proof for Class I, Division I, Groups B, C and D; Class II Groups E, F and G; and Class III Hazardous Locations and meets CSA requirements for Enclosure 4


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX831-015GI In Stock   $445.00    Industrial pressure transmitter with a range of 0 to 15 psig and a 4 to 20 mAdc output  
 PX831-030GI In Stock   $445.00    Industrial pressure transmitter with a range of 0 to 30 psig and a 4 to 20 mAdc output  
 PX831-100GI In Stock   $445.00    Industrial pressure transmitter with a range of 0 to 100 psig and a 4 to 20 mAdc output  
 PX831-300GI In Stock   $445.00    Industrial pressure transmitter with a range of 0 to 300 psig and a 4 to 20 mAdc output  
 PX831-1KGI In Stock   $445.00    Industrial pressure transmitter with a range of 0 to 1,000 psig and a 4 to 20 mAdc output  
 PX831-3KGI 10 Weeks   $445.00    Industrial pressure transmitter with a range of 0 to 3,000 psig and a 4 to 20 mAdc output  
 PX831-5KGI In Stock   $445.00    Industrial pressure transmitter with a range of 0 to 5,000 psig and a 4 to 20 mAdc output  
 PX831-015AI 7 Weeks   $485.00    Industrial pressure transmitter with a range of 0 to 15 psia and a 4 to 20 mAdc output  
 PX831-030AI 10 Weeks   $485.00    Industrial pressure transmitter with a range of 0 to 30 psia and a 4 to 20 mAdc output  
 PX831-100AI 10 Weeks   $485.00    Industrial pressure transmitter with a range of 0 to 100 psia and a 4 to 20 mAdc output  
 PX831-30VACI In Stock   $485.00    Industrial pressure transmitter with a range of 0 to 30 inches of Mercury vacuum and a 4 to 20 mAdc output  
 PX831-30V15GI 10 Weeks   $485.00    Industrial pressure transmitter with a range of 30 inches of Mercury vacuum to 15 psig and a 4 to 20 mAdc output  
 PX831-30V30GI 10 Weeks   $485.00    Industrial pressure transmitter with a range of 30 inches of Mercury vacuum to 30 psig and a 4 to 20 mAdc output  
 PX831-30V60GI In Stock   $485.00    Industrial pressure transmitter with a range of 30 inches of Mercury vacuum to 60 psig and a 4 to 20 mAdc output  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PX831-030GI is an explosion proof pressure transmitter with a range of 0 to 30 psig and a 4 to 20 mAdc output, $445.00

 Related Links - Related Products
 Related Products
PX832 Series PX832 Series:
Explosion Proof Pressure Transducer
for Hazardous Locations, 316SS Body
PX835 Series PX835 Series:
Explosion Proof / Flame Proof and IS Rated
Pressure Transmitter for Hazardous Locations
PX880 PX880:
Explosion Proof / Intrinsically Safe Industrial Pressure Transmitter
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:explosion proof, HAZARDOUS LOCATIONS, Industrial Pressure Transmitter 316 Stainless Steel Construction, hazardous location , thermocouple type b