Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Explosion Proof / Flame Proof and IS Rated
Pressure Transmitter for Hazardous Locations

PX835 Series   
NEW! CE
 
PX835 Series:Explosion Proof / Flame Proof and IS Rated Pressure Transmitter for Hazardous Locations
Click for larger image.
   
$ 560.00  PX835-100GI
Oil Field Equipment
Upstream Oil and Gas Production
Natural Gas Compression and Transfer Control
Alternative Energy Projects
Fuel Cell Manufacturing
UL Explosion Proof
ATEX Flame Proof
FM & CSA Intrinsically Safe

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PX835 explosion proof / flame proof pressure transmitter is ideal for a broad spectrum of pressure sensing requirements, requiring hazardous location approvals for explosion proof, flame proof or intrinsically safe. The PX835 is designed with an all welded stainless steel case and manufactured to provide the user with accurate, reliable, and stable output data. This is accomplished through the use of state of the art sensor technology combined with digital calibration to provide extremely linear and precise performance over the entire specified pressure and temperature range.

SPECIFICATIONS
Output: 4 to 20 mAdc (2-wire)
Supply Voltage: 12 to 32 Vdc Vmin = 12 V + (0.022A x loop res)
Insulation Resistance (Circuit to Case): 100M Ω @ 30 Vdc
Circuit Protection: Reverse polarity and mis-wire protected
Accuracy: ±0.5% TP; ±0.40% BFSL includes non-linearity, hysteresis and non-repeatability, zero offset and span setting errors (add 0.05% for ranges above 5000 psi)
Stability: ≤±0.25% span/year @ ref conditions (21°C/70°F)
Response Time: 2 ms
Storage/Process/Operating Temperature: -40 to 125°C (-40 to 257°F)
Compensated Temperature: -20 to 85°C (-4 to 185°F)
Temperature Effects (Over Comp Range): 2% span
Humidity Effects: No performance effects 0 to 95% RH, non-condensing
Vibration:
    Shock: 100 g peak, 11 ms
    Random: 10 g RMS, 20 to 2000 Hz
    Sweep: 50 to 2000 Hz, 5 g peak
Position Effect: ±0.02% typical
Electrical Termination: ½ NPT male conduit fitting and 4.6 m (15') cable with flying lead termination
Pressure Connection: ¼ NPT male
Environmental Rating: NEMA 7, 9 (IP65)
Hazardous Area Certifications:
    Explosion Proof - cUL (USA/CNL):
    Specify PX835; Class I, Div 1 & 2, Groups A, B, C, and D; Class II, Div 1 & 2, Groups E, F, and G
    Flame Proof - ATEX: Specify PX835 II 2 G; Ex d IIC T4
    Intrinsically Safe - FM/CSA: Class I, Div 1; Class I, Div 2, non-incendive
    CE Compliance: EN 61326: 1997 + A1: 1998 Annex A, A2/2001 Heavy Industrial Immunity (Annex A table A.1); Light Industrial/Residential Emission (Table 4)
Wetted Parts: 316SS diaphragm and pressure port
Case: 304 SS
Cable Gland: Fits cable diameter 9 to 12 mm (0.35 to 0.47")
Weight: Approximately 254 g (8 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Vacuum and Compound Ranges
 PX835-15NGI 8 Weeks   $560.00    Range; 0 psig to Vac, 0 to -1 bar  
 PX835-015CGI 8 Weeks   $560.00    Range; Vac to 15 psi, -1 to +1 bar  
 PX835-030CGI 8 Weeks   $560.00    Range; Vac to 30 psi, -1 to +2 bar  
 PX835-045CGI 8 Weeks   $560.00    Range; Vac to 45 psi, -1 to +3 bar  
 PX835-060CGI 8 Weeks   $560.00    Range; Vac to 60 psi, -1 to +4 bar  
 PX835-100CGI 6 Weeks   $560.00    Range; Vac to 100 psi, -1 to +7 bar  
 Gage Pressure Ranges
 PX835-005GI In Stock   $560.00    Range; 0 to 5 psi, 0 to 0.3 bar  
 PX835-010GI 8 Weeks   $560.00    Range; 0 to 10 psi, 0 to 0.7 bar  
 PX835-015GI In Stock   $560.00    Range; 0 to 15psi , 0 to 1 bar  
 PX835-030GI 8 Weeks   $560.00    Range; 0 to 30 psi, 0 to 2 bar  
 PX835-060GI 8 Weeks   $560.00    Range; 0 to 60 psi, 0 to 4 bar  
 PX835-100GI In Stock   $560.00    Range; 0 to 100 psi, 0 to 7 bar  
 PX835-150GI 8 Weeks   $560.00    Range; 0 to 150 psi, 0 to 0 bar  
 PX835-200GI In Stock   $560.00    Range; 0 to 200 psi, 0 to 14 bar  
 PX835-300GI In Stock   $560.00    Range; 0 to 300 psi, 0 to 20 bar  
 PX835-500GI 8 Weeks   $560.00    Range; 0 to 500 psi, 0 to 34 bar  
 PX835-750GI 8 Weeks   $560.00    Range; 0 to 750 psi, 0 to 51 bar  
 PX835-1KGI In Stock   $560.00    Range; 0 to 1000 psi, 0 to 69 bar  
 PX835-2KGI 8 Weeks   $560.00    Range; 0 to 2000 psi, 0 to138 bar  
 PX835-5KGI 8 Weeks   $560.00    Range; 0 to 5000 psi, 0 to 345 bar  
 PX835-7.5KGI In Stock   $560.00    Range; 0 to 7500 psi, 0 to 517 bar  
 PX835-10KGI In Stock   $560.00    Range; 0 to 10,000 psi, 0 to 690 bar  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 9-point NIST traceable calibration and operating instructions. For oxygen cleaning, add suffix “-X6B” to model number, for additional cost.
 Ordering Example: (1) PX835-100gi Pressure transmitter with Explosion proof rating and range 0 to 100 psi., $560.00

 Related Links - Related Products
 Related Products
PX880 PX880:
Explosion Proof / Intrinsically Safe Industrial Pressure Transmitter
PX831 Series PX831 Series:
Explosion Proof Pressure Transmitter
For Hazardous Locations, 316 SS Construction
PX832 Series PX832 Series:
Explosion Proof Pressure Transducer
for Hazardous Locations, 316SS Body
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
DP25 Series (SEE DP25B SERIES) DP25 Series (SEE DP25B SERIES):
Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options
   
Keywords:Explosion Proof, Flame Proof, IS Rated, Pressure Transmitter for Hazardous Locations