Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Explosion Proof / Intrinsically Safe Industrial Pressure Transmitter

PX880   
5 year warranty Made in the USA
 
PX880:Explosion Proof / Intrinsically Safe  Industrial Pressure Transmitter
Click for larger image.
   
$ 730.00  PX880-015GI
Explosion Proof and Intrinsically Safe FM & CSA Ratings
Miniature Size
±0.25% Accuracy
All Welded 316 Stainless Steel Construction
Zero & Span Adjustability
Full 5:1 Range Turndown
4-20 mA Output

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PX880 Series comprises the most compact, durable, accurate, cost-effective, full-featured pressure transmitters available. The 4 to 20 mA output is standard, with a 12 to 48 Vdc power supply.

Designed for stable performance in the toughest environments, with 316 SS welded construction, PX880 transmitters are ideal for use with corrosive media and in hazardous environments.

Both models have FM and CSA Explosion Proof and Intrinsically Safe approvals and meet NACE standards for offshore applications. With the cover retained by a stainless steel chain and no internal jumpers for span turndown, losses due to misplaced or dropped parts are eliminated.

The small size and light weight of both models eliminate any complicated mounting hardware or mechanical supports, which reduces installation time substantially. The integral junction box permits simple field wiring without the need for additional hardware, and adds to the speed and ease of installation.

OPERATION
The heart of the PX880 pressure transmitter is a silicon piezoresistive sensing chip. This miniature microetched semiconductor gives a voltage output proportional to the applied pressure. The chip is isolated from the process media by a stainless steel diaphragm. Silicone oil is used to transmit the process pressure to the sensor.

An amplifier PCB enclosed in a sealed chamber is used to convert the millivolt signal from the sensor to a calibrated 4 to 20 mA transmitter output. Feed-throughs for EMI and RF protection are used between the amplifier board and the terminal housing.

Each transmitter is tested over both pressure and temperature ranges. A compensator circuit is used to bring the output of the sensor into specification. After compensation, every transmitter is tested a second time for pressure and temperature effects to ensure that it meets performance specifications. The transmitters are calibrated to the upper ranges listed in the order box, but end users can recalibrate them to different ranges. Recalibration is done via 3 screw potentiometers inside the transmitter’s head. Recalibrating to any range between the 2 listed for a particular sensor can be accomplished with a known pressure source.

The PX881 is flush diaphragm pressure transmitter, designed to mount flush against process media and to prevent any media particles from collecting at the diaphragm.



SPECIFICATIONS
Excitation: 12 to 40 Vdc with reverse polarity protection
Output: 4 to 20 mA (2 wire)
Accuracy: ±0.2% of calibrated span including linearity, hysteresis and repeatability
Max Loop Resistance: 600 Ω @ 24 Vdc max Ω = (supply voltage - 12) x 50
Storage Temperature: -40 to 100°C (-40 to 212°F)
Operating Temperature: -40 to 100°C (-40 to 212°F)
Compensated Temperature: -29 to 82°C (-20 to 180°F)
Thermal Effects: Zero and span combined ±0.02% upper range/°F (30 to 130°F) ±0.032% upper range/°F (-20 to 180°F)
Proof Pressure: 200% upper range
Stability: ±0.5% of upper range for 6 months
Vibration: 0.1% upper limit for 3 g @ 200 Hz
Approvals: FM (Intrinsically Safe for Class 1, 2, 3 Div 1 Groups A, B, C, D, E, G; Explosion Proof for Class 1, 2, 3 Div 1, Groups B, C, D, E, G NEMA 4 enclosure) CSA (Intrinsic Safety for Class 1, 2, 3, Div 1 Groups A, B, C, D, E, F, G; Explosion Proof for Class 1, 2, 3 Div 1, Groups B, C, D, E, F, G Enclosure 4)
Wetted Parts:
PX880: 316 SS
PX881: 316 SS, PTFE gasket and Hastelloy diaphragm
Pressure Port:
PX880: 1/2 NPTF
PX881: Weldolet pipe coupling
Electrical Connection: 1/2 NPTF
Body Material: 316 SS
Cast Head: CF-8M (316 cast SS) with Buna-N O-ring
Fluid Fill: DC 200 silicone oil
Response Time: 20 ms
Weight: 725 g (1.6 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PX880-150WCGI 2 Weeks   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-30 to 0-150 inch of water range  
    PX880-015GI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-3 to 0-15 psig range  
    PX880-030GI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-6 to 0-30 psig range  
Click to expand/minimize a list of what others bought with the PX880-100GI  PX880-100GI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-20 to 0-100 psig range  
Click to expand/minimize a list of what others bought with the PX880-300GI  PX880-300GI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-60 to 0-300 psig range  
    PX880-1KGI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-200 to 0-1000 psig range  
Click to expand/minimize a list of what others bought with the PX880-3KGI  PX880-3KGI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-600 to 0-3000 psig range  
    PX880-5KGI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 0-1000 to 0-5000 psig range  
    PX880-X15GI In Stock   $730.00    Industrial pressure transmitter with 1/2" NPT female fitting and adjustable 3-15 psig range  
    PX881-015GI In Stock   $890.00    Industrial flush mount pressure transmitter with adjustable 0-3 to 0-15 psig range (PX881-CPL required)  
    PX881-030GI 8 Weeks   $890.00    Industrial flush mount pressure transmitter with adjustable 0-6 to 0-30 psig range (PX881-CPL required)  
    PX881-100GI In Stock   $890.00    Industrial flush mount pressure transmitter with adjustable 0-20 to 0-100 psig range (PX881-CPL required)  
    PX881-300GI In Stock   $890.00    Industrial flush mount pressure transmitter with adjustable 0-60 to 0-300 psig range (PX881-CPL required)  
    PX881-CPL In Stock   $30.00    1 1/2" Weld on coupling (Required for PX881 Models)  
All dollar amounts on this site are shown in US currency.

 Note: Units are shipped calibrated to highest range.
PX881 flush diaphragm models requires PX881-CPL weld on coupling.
 Ordering Example: (1) PX881-030GI is a flush mount Transmitter with a 0-6 to 0-30 psig range, $890.00,  plus (1) PX881-CPL weld on coupling for PX881, $30.00, $890.00 + 30.00 = $920.00

 Related Links - Related Products
 Related Products
PX835 Series PX835 Series:
Explosion Proof / Flame Proof and IS Rated
Pressure Transmitter for Hazardous Locations
PX831 Series PX831 Series:
Explosion Proof Pressure Transmitter
For Hazardous Locations, 316 SS Construction
PX832 Series PX832 Series:
Explosion Proof Pressure Transducer
for Hazardous Locations, 316SS Body
PX5200 Rangeable dp Transmitter PX5200 Rangeable dp Transmitter:
Pressure Transmitter, Rangeable Wet/Wet Differential
PX5100 Rangeable Pressure Transmitter PX5100 Rangeable Pressure Transmitter:
Pressure Transmitter, Industrial, Rangeable
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Explosion Proof / Intrinsically Safe Industrial Pressure Transmitter, cage clamp terminal block platinum thermocouple platinum thermocouples thermocouple head