Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Economical All Stainless Steel Pressure Transducer with Full Bridge Design for High Sensitivity

PX906   
CE Made in the USA
 
PX906:Economical All Stainless Steel Pressure Transducer with Full Bridge Design for High Sensitivity
Click for larger image.
   
$ 219.00  PX906-300GV
Stainless Steel Diaphragm for High Media Compatibility
Rugged Stainless Steel Case Protects Components in Industrial Environments
Supplied with 36" Color Coded, Shielded Leads for Easy Connections and High Noise Immunity
Uses a Standard 10 Vdc Regulated Power Supply for Maximum Versatility
Compact Design for Use in Restricted Areas
1 /4 NPT Female Process Thread for Easy Installations on Piping Systems

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max.)
Output: 30 mV @ 10 Vdc
Sensitivity: 3 mV/V nominal
Input Impedance: 360 ohm
Output Resistance: 350 ohm
Insulation Resistance: 5 MOhm @ 75 Vdc
PERFORMANCE
Accuracy: ±0.3% (includes linearity, hysteresis repeatability)
Zero Balance: ±3%
Operating Temperature Range: -65 to 250°F (-54 to 121°C)
Compensated Temperature Range: 60 to 160°F (16 to 71°C)
Thermal Zero Effect: ±0.01% full scale/°F
Thermal Sensitivity Effect: ±0.02% full scale/°F
Proof Pressure:150% of Range
Burst Pressure: 300% of Range
CONSTRUCTION
Body Material: 17-4 PH Stainless Steel
Diaphragm Material: 17-4 PH Stainless Steel
Pressure Port: 1 /4 -18 NPT female
Electrical Connection: 3 ft (0.9 m) 4 conductor shielded cable 3 /8 -18 NPT male conduit fitting with 11 /16 hex
Weight: 8 oz (227 g)


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PX906-300GV In Stock   $219.00    0-300 PSIG millivolt output pressure transducer  
 PX906-500GV 8 Weeks   $219.00    0-500 PSIG millivolt output pressure transducer  
 PX906-750GV In Stock   $219.00    0-750 PSIG millivolt output pressure transducer  
 PX906-1KGV In Stock   $219.00    0-1,000 PSIG millivolt output pressure transducer  
 PX906-1.5KGV In Stock   $219.00    0-1,500 PSIG millivolt output pressure transducer  
 PX906-2KGV In Stock   $219.00    0-2,000 PSIG millivolt output pressure transducer  
 PX906-3KGV In Stock   $219.00    0-3,000 PSIG millivolt output pressure transducer  
 PX906-5KGV 2 Weeks   $219.00    0-5,000 PSIG millivolt output pressure transducer  
 PX906-7.5KGV 8 Weeks   $219.00    0-7,500 PSIG millivolt output pressure transducer  
All dollar amounts on this site are shown in US currency.

 Note: Includes NIST traceable calibration certificate.
 Ordering Example: (1) PX906-2KGV 0-2000 PSIG Transducer, $219.00

   
Keywords:Economical All Stainless Steel Pressure Transducer with Full Bridge Design for High Sensitivity, ptc temperature sensor