Ultra High Pressure Transducer, Cable or Connector Style |
| PX91-5V |
|
 |
|
|
Ultra High Pressure Transducer, Cable or Connector Style
 |
| Click for larger image. |
|
|
|
|
|
|
 |
OMEGA’s PX91 Amplified Output Series is a rugged, high temperature/ ultra high pressure transducer. It is hermetically sealed, has all stainless steel construction and is designed for the harshest environments encountered in very high pressure/ high temperature test chambers. The PX91 is available in sealed gage pressures from 5000 psi to 200,000 psi. The electrical connection is either a sealed connector or lightening protected explosion proof amplifier housing. Pressure connection is via a high pressure ferrule connection.
SPECIFICATIONS
Excitation: 28 Vdc ±4 V
Output: 0 to 5 Vdc ±10% adj
Zero Balance: 0 V ±10% FSO adj
Non-Linearity:
≤70K psi: 0.35% FS
>70K psi: 0.5% FS
Hysteresis: 0.10% FS
Repeatability: 0.10% FS
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Shunt: 80% FSO
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.005% rdg/°F
Zero: 0.005% FSO/°F
Proof Pressure:
≤70K psi: 120% of rated pressure
>70K psi: 110% of rated pressure
Burst Pressure:
≤70K psi: 150% of rated pressure
>70K psi: 120% of rated pressure
Wetted Parts:
≤70K: 17-4 PH SS
>70K: 455 SS
Pressure Port:
≤70K psi: 1/2-14 NPSM (fits 0.315" dia. 59° ferrule)
>70K psi: 1-14 NS-2 (use 0.910" dia. 150° ferrule)
Electrical Connection: PTIH-10-6P or 10' cable
Mating Connector: For connector style, PT06F10-6S (sold separately)
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PX91N1-60KS5T is a 60,000 psi sealed gage model with 0-5 Vdc output, 1/2 -14 NPS fitting, Connector Style, $860.00, plus (1) PT06F10-6S Mating Connector (not included), $26.50, $860.00 + 26.50 = $886.50
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Pressure Port
|
| |
Select N for 1/2 -14 NPS use with 0.315in. dia 59° ferrule (70K psi or less) P for 1-14 NS-2 use with 0.910in. dia. 150° ferrule (greater than 70K psi)
|
(2)
|
Electrical Connection
|
| |
Select 0 for 10 ft (3m) Cable 1 for PT1H-10-6P Connector or Equal (no charge) 5 for Lightening Protected Amplifier Housing (no charge)
|
(3)
|
Range (psi)
|
| |
Select 5K for 0-5000 psi 10K for 0-10000 psi 15K for 0-15000 psi 20K for 0-20000 psi 30K for 0-30000 psi 35K for 0-35000 psi 50K for 0-50000 psi 60K for 0-60000 psi 80K for 0-80000 psi 100K for 0-100000 psi 120K for 0-120000 psi 150K for 0-150000 psi 200K for 0-200000 psi
|
(4)
|
Output
|
| |
Select SV for mV/V S5T for 0-5 Vdc SI for 4-20 mA
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|