High Temperature High Pressure Transducer |
| PX91-MV |
|
 |
|
|
High Temperature High Pressure Transducer
 |
| Click for larger image. |
|
|
|
|
|
|
 |
OMEGA’s PX91 Series is a rugged, very high temperature pressure transducer series. It is hermetically sealed, has all stainless steel construction and is designed for use in very high temperature test chambers. The PX91 is available in sealed gage pressures up to 200,000 psi and operating temperature up to 218°C (425°F). The pressure connection is via a high pressure ferrule connection.
SPECIFICATIONS
Excitation: 10 V ac/dc (15V max)
Output: 1 mV/V ±0.25%
Bridge Resistance: 350 Ω nominal
Zero Balance: ±2.5%
Linearity: ±0.35% FSO <75K psi ±0.50% FSO ≥75K psi
Hysteresis: ±0.10% FSO
Repeatability: ±0.10% FSO
Operational Temp Range: -73 to 218°C (-100 to 425°F)
Compensated Temp Range: -18 to 218°C (70 to 425°F)
Thermal Effects:
Span: 0.01% Rdg/°F
Zero: 0.01% FSO/°F
Proof Pressure:
5K to 50K psi: 120% of rated pressure
60K to 200K psi: 110% of rated pressure
Burst Pressure:
5K to 50K psi: 150% of rated pressure
60K to 200K psi: 120% of rated pressure
Wetted Parts:
5 to 75K: 17-4 PH Stainless Steel
80K to 200K: 455 Stainless Steel
Pressure Port:
5K to 70K psi: 1/2-14 NPS (use with 0.315 dia. 59° ferrule)
>70K psi: 1-14 NS-2 (use with 0.910 dia 150° ferrule)
Electrical Connection: 10ft (3m) 4-conductor shielded cable
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Metric Ranges available - Consult Engineering
Ordering Example: (1) PX91P0-100KSV is a 100,000 psi sealed gage model with a 1-14 NS fitting and 10 ft (3m) cable and a mV/V output, $1,250.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Pressure Port
|
| |
Select N for 1/2 -14 NPS use with 0.315in. dia 59° ferrule (70K psi or less) P for 1-14 NS-2 use with 0.910in. dia. 150° ferrule (greater than 70K psi)
|
(2)
|
Electrical Connection
|
| |
Select 0 for 10 ft (3m) Cable 1 for PT1H-10-6P Connector or Equal (no charge) 5 for Lightening Protected Amplifier Housing (no charge)
|
(3)
|
Range (psi)
|
| |
Select 5K for 0-5000 psi 10K for 0-10000 psi 15K for 0-15000 psi 20K for 0-20000 psi 30K for 0-30000 psi 35K for 0-35000 psi 50K for 0-50000 psi 60K for 0-60000 psi 80K for 0-80000 psi 100K for 0-100000 psi 120K for 0-120000 psi 150K for 0-150000 psi 200K for 0-200000 psi
|
(4)
|
Output
|
| |
Select SV for mV/V S5T for 0-5 Vdc SI for 4-20 mA
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|