Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Pressure Transmitter
Silicon-on-Sapphire, Long Term Reliability

PX921   
NEW! CE RoHS
 
PX921:Wireless Pressure Transmitter Silicon-on-Sapphire, Long Term Reliability
Click for larger image.
   
$ 1,095.00  PX921-100GI
Silicon-on-Sapphire Sensor Assures High Stability and Repeatability
Low Power Radio Transmitter Built-in with Range up to 500 Feet
High Accuracy 12 bit
No License is Required
IP65/NEMA 4 Stainless Steel Body
Solid State Reliability
High Shock and Vibration

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PX921 Series Wireless Transmitters are designed for safe operation in tough industrial installation - without the need for hard wiring! The PX921 operates by radio telemetry. A low power RF transmitter safely transmits the signal up to 500 feet to a receiver / retransmitter where it is converted into a 4-20 mA signal. Rugged stainless steel construction featuring S.O.S. technology with a custom IC amplifier give the PX921 series high stability, low drift and long life. SOS construction uses very stable solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the titanium diaphragm and Stainless Steel wetted parts provide maximum durability and corrosion resistance to harsh industrial chemicals.

SPECIFICATIONS
(PX921 TRANSDUCER)
Excitation:
    Internal Battery: 10.5 to 15 Vdc (not supplied)
    External Supply: 10.5 to 30 Vdc
Output:
    Local Test Voltage: 0.5 to 2.0 Vdc FS
    Data Transmission: Serial bit stream
    Data Speed: 4800/9600 baud
Accuracy:
    Resolution: 12 bit ADC
    Linearity and Hysteresis: 0.3%
Sensing Element: 4 active-arm bridge using Silicon-on Sapphire thin-film elements
Operating Temp Range: -20° to 80°C (-4° to 176°F)
Compensated Temp Range: 0° to 80°C (32° to 176°F)
Thermal Effects: (Over the compensated range)
Span: ±0.03% FS/°C
Zero: ±0.02% FS/°C
Proof Pressure: 1.5 times rated pressure will not cause changes in performance beyond the specified tolerance
Wetted Parts: 17-4 PH and 304 Stainless Steel and Titanium Diaphragm
Body: 300 Series Stainless Steel, sealed to IP65 (NEMA 4)
Electrical Connection: Internal Screw Terminals via gland
Pressure Port: ½ NPT Male
Weight: 1.2 kg (2.65 lb) maximum
  (PX921 RECEIVER)
Input:
    Data Transmission: Serial bit stream from PX921
    Data Speed: 4800/9600 baud
Output:
    Analog: 4 to 20 mA dc
    Load Driving: 1500Ω maximum
Accuracy:
    Resolution: 12 bit DAC
    Linearity and Hysteresis: ±0.3% FS
Body: Polycarbonate enclosure sealed to IP65 (NEMA 4X)
Excitation: 10.5 to 30 Vdc UHF Radio Transmitter/Receiver:
Carrier Frequency: 418 mHz
Modulation Type: FM


OPERATION:
The PX921 pressure transmitter converts pressure measurements to a digital code which is processes by the onboard microcontroller. The microcontroller generates a coded data frame in accordance with the protocol. This frame is then transmitted by UHF to the PX921-R where it is decoded, validated and converted to an analog 4 to 20 mA signal. This signal can then be transmitted and interface with all standard 20 mA loop instruments.

DATA TRANSMISSION:
Data is transmitted as a bit stream data frame using asynchronous protocol. a random delay between transmissions minimizes collisions between adjacent streams. Data error detection is employed to allow error free operation in high interference environments. Indication of receipt of uncorrupted data is provided on the PX921-R unit.

RADIO LICENSE:
No license is required with this equipment. Data transmission is via a radio transmitter operating at a designated low power UHF telemetry frequency. It operates in the 418 MHz region @ 0.25 mW.

INSTALLATION:
The PX921 is simple to install and does not require additional configuration tools. Once the PX921 has been connected to the process fitting, configuration is easily carried out by setting a series of miniature switches which are under the cover of the transducer. At this stage it is possible to check the calibration of the unit locally by measuring the voltage across tow test points, which can then be adjusted with the zero and span trimmers if required.

POWER SUPPLY Units may be powered by either an internal battery (10.5 to 15 Vdc) or by an external supply voltage (10.5 to 30 Vdc). In battery mode, a duty cycle power saving system is employed to extend battery life.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PX921-30VACI In Stock   $1,095.00    0-30 inches of Mercury wireless vacuum transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-005GI 11 Weeks   $1,095.00    0-5 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-010GI 11 Weeks   $1,095.00    0-10 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-015GI 11 Weeks   $1,095.00    0-15 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-030GI 11 Weeks   $1,095.00    0-30 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-060GI 11 Weeks   $1,095.00    0-60 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-100GI 4 Weeks   $1,095.00    0-100 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-150GI 11 Weeks   $1,095.00    0-150 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-200GI In Stock   $1,095.00    0-200 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-300GI 11 Weeks   $1,095.00    0-300 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-600GI 11 Weeks   $1,095.00    0-600 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-1KGI 10 Weeks   $1,095.00    0-1,000 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-1.5KGI 11 Weeks   $1,095.00    0-1,500 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-3KGI 11 Weeks   $1,095.00    0-3,000 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-6KGI 10 Weeks   $1,095.00    0-6,000 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-10KGI 11 Weeks   $1,095.00    0-10,000 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-15KGI 11 Weeks   $1,095.00    0-15,000 psig wireless pressure transmitter with 1/2 Male NPT male fitting (PX921-R required) RoHS compliant
 PX921-R 4 Weeks   $875.00    Reciever/Retransmitter with 4-20 mA output (one required for each PX921 transmitter) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Metric Ranges Available - Consult Engineering
 Ordering Example: (1) PX921-1KGI is a 1,000 psi transducer with 4-20 mA output, PG9 cable gland and internal terminal block electrical connection with 1/2 Male NPT Pressure Port, $1,095.00,  plus (1) PX921-R Receiver/Retransmitter, $875.00, $1,095.00 + 875.00 = $1,970.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Wireless Transmitter Silicon-on-Sapphire, Long Term Reliability, digital data recorder heater ptc interval timers pulse timers thermistor temperature control