Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Grade Transmitter with Laboratory Accuracy, Available in Ranges from 50 to 10,000 psi

PX945   
CE Made in the USA
 
PX945:Industrial Grade Transmitter with Laboratory Accuracy, Available in Ranges from 50 to 10,000 psi
Click for larger image.
   
$ 595.00  PX945-100GI
NIST Traceable with FS Value Listed
High 0.1% Accuracy
Stainless Steel Wetted Parts
DIN Connector for Easy Secure Connections

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page


SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA (2 wire) (NIST-traceable calibration, full scale output given)
Accuracy: 0.15 ±1000 psi, ±0.1% FS (linearity, repeatability and hysteresis)
Zero Balance: 4 mA ±10% adj
Operating Temperature: -18 to 85°C (0 to 185°F)
Compensated Temperature: 0 to 55°C (30 to 130°F)
Thermal Effects:
Zero: ±0.015% FS/°F
Span: ±0.015% rdg/°F
Proof Pressure: 200% FS
Burst Pressure: 300% FS
Max Loop Resistance: (Supply voltage - 15) x 50 Ω
Response Time: 2500 Hz
Zero and Span: ±15% adj
Wetted Parts: 17-4 PH SS
Pressure Port: 1/4-18 NPTF
Electrical Connection: DIN style 9 mm connector (fits cable dia. 0.15 to 0.23")
Dimensions: 39 Dia. x 117 mm L (11.2 x 43.4")
Weight: 285 g (10 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PX945-050GI 2 Weeks   $595.00    industrial transmitter with 0 to 50 psi Gage range  
    PX945-100GI In Stock   $595.00    industrial transmitter with 0 to 100 psi Gage range  
    PX945-200GI In Stock   $595.00    industrial transmitter with 0 to 200 psi Gage range  
    PX945-500GI In Stock   $595.00    industrial transmitter with 0 to 500 psi Gage range  
    PX945-1KGI In Stock   $595.00    industrial transmitter with 0 to 1000 psi Gage range  
    PX945-3KGI 2 Weeks   $595.00    industrial transmitter with 0 to3000 psi Gage range  
    PX945-5KGI 2 Weeks   $595.00    industrial transmitter with 0 to5000 psi Gage range  
Click to expand/minimize a list of what others bought with the PX945-10KGI  PX945-10KGI 8 Weeks   $595.00    industrial transmitter with 0 to 10,000 psi Gage range  
Click to expand/minimize a list of what others bought with the PS-4G  PS-4G In Stock   $12.75    Pressure snubber for gaseous media  
Click to expand/minimize a list of what others bought with the PS-4E  PS-4E In Stock   $12.75    Pressure snubber for water and light oils  
Click to expand/minimize a list of what others bought with the PS-4D  PS-4D In Stock   $12.75    Pressure snubber for dense liquids (motor oil)  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX945-050GI industrial transmitter with 0 to 50 PSIG range, $595.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Industrial Grade Transmitter with Laboratory Accuracy, Available in Ranges from 50 to 10,000 psi, motor servo controller pressure transducer accuracy