Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Voltage Output Pressure Transducer with Shunt Calibrator for Quick Calibration Checks

PX951   
CE Made in the USA
 
PX951:High Accuracy Voltage Output Pressure Transducer with Shunt Calibrator for Quick Calibration Checks
Click for larger image.
   
$ 675.00  PX951-050G5V
Stainless Steel Diaphragm for Compatibility with Most Media
1 /4 NPT Fitting For Fast, Easy, and Secure Installation
Rugged Stainless Steel Case Protects Components from Industrial Environments
Quick Disconnect Style for Easy Field Connections
0-5 Vdc Output for Maximum Versatility
Adjustable Zero and Span
Units <100 psi are Vented Gage for High Precision

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 24 to 32 Vdc @25 mA
Output: 0-5 Vdc (4-wire), ±10% adjustable
Insulation Resistance: 5 Mohm @ 75 Vdc
PERFORMANCE
Accuracy: ±0.15% (Combined effect of linearity, hysteresis and repeatability)
Hysteresis: ±0.10% typical
Repeatability: +0.05% typical
Zero Balance: 0 Vdc ±10% adjustable
Shunt Value: 80% Full Scale
Response Time: 2 mS
Operable Temperature Range: 45 to 121°C (-50 to 250°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Zero Effect: ±0.005% full scale/°F
Thermal Sensitivity Effect: ±0.005% Reading/°F
Proof Pressure: 150% Range
Burst Pressure: 300% Range
CONSTRUCTION
Body Material: 17-4 PH Stainless Steel
Diaphragm Material: 17-4 PH Stainless Steel
Pressure Port: 1 /4 -18 NPT Male Thread 10 to 1,000 psi Female thread 3,000 to 7,500 psi
Mating Connector: PT06F10-6S (not included)
Weight: 13.5 oz (383 g)

Compatible Meters: DP41-E, DP25-E, and DPi Series


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PX951-010G5V 9 Weeks   $695.00    0 to 10 psi Gage pressure transducer  
    PX951-025G5V 9 Weeks   $695.00    0 to 25 psi Gage pressure transducer  
    PX951-050G5V 9 Weeks   $675.00    0 to 50 psi Gage pressure transducer  
    PX951-100S5V 2 Weeks   $675.00    0 to 100 psi Sealed Gage pressure transducer  
    PX951-200S5V In Stock   $675.00    0 to 200 psi Sealed Gage pressure transducer  
    PX951-500S5V In Stock   $675.00    0 to 500 psi Sealed Gage pressure transducer  
    PX951-1KS5V 2 Weeks   $675.00    0 to 1,000 psi Sealed Gage pressure transducer  
    PX951-3KS5V In Stock   $675.00    0 to 3,000 psi Sealed Gage pressure transducer  
    PX951-5KS5V 9 Weeks   $675.00    0 to 5,000 psi Sealed Gage pressure transducer  
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    Mating Connector (sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: Models with ranges 1000 psi and less have 1/4-18 NPT male fitting. Ranges 3000 psi and up have 1/4-18 NPT female fitting.
 Ordering Example: (1) PX951-050G5V 50 psi gage transmitter with 0-5 Vdc output, $675.00,  plus (1) PT06F10-6S mating connector (sold separately), $26.50, $675.00 + 26.50 = $701.50

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Accuracy Voltage Output Pressure Transducer with Shunt Calibrator for Quick Calibration Checks, gas mass flow meter hydraulic pressure gage resistance thermal device temperature pressure transducer