Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Millivolt Output Transducer

PXM02-MV Metric Series   
Made in the USA
 
PXM02-MV Metric Series:High Accuracy Millivolt Output Transducer
Click for larger image.
   
$ 475.00  PXM02MD0-010BARGV
High Operating Temperature 163°C (325°F)
3 mV/V Output
All Stainless Steel Construction
Shunt Calibration for Fast System Set Up
Stainless Steel Design for Harsh Environments

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM02 Series is a high accuracy, 30 millivolt output, industrial pressure transducer. The all stainless steel construction makes it suitable for harsh industrial environments. The PXM02 has a high operating range, a broad compensated range and excellent temperature compensation which gives stable readings in harsh applications. They are available in gauge, sealed gauge or absolute models as well as bar or psi ranges. G 1/8 or G 1/4 pressure fittings are available as well as connector or cable electrical terminations.


The PXM02 is also available in standard/imperial configurations, with 7/16-20 UNF or 1/4 NPT ports, and models from 0-10 to 0-30,000 psi pressure ranges. Please see the PX02 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc (15Vdc max)
Output: 3 mV/V ±0.25%
Input Resistance: 350 ±5 Ω
Output Resistance: 350 ±5 Ω
Zero Balance: 1.0% FS
Linearity: ±0.15% FS
Hysteresis: ±0.10% FS
Repeatability: ±0.05% FS

Shunt Calibration: Value specified on Calibration sheet
Sensing Element: 4 active-arm bridge, using thick film strain gauges in a hermetically sealed chamber
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span:
0.0054% Rdg/°C
    Zero: 0.0054% FS/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4PH SS
Pressure Port: G 1/4 Male/Female or G 1/8 Male/Female
Electrical Connections:
Style "0" = 3 m cable
Style "1" = PTIH-10-6P connector
Style "6" = micro DIN
Mating Connector:
Style "1" = PT06F-10-6S (not included)
Style "6" = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM02MD0-001BARGV 2 Weeks   $540.00    Metric transducer with 0-1 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-1.60BARGV 12 Weeks   $475.00    Metric transducer with 0-1.6 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-2.50BARGV 12 Weeks   $475.00    Metric transducer with 0-2.5 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-004BARGV 12 Weeks   $475.00    Metric transducer with 0-4 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-006BARGV 12 Weeks   $475.00    Metric transducer with 0-6 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-010BARGV 12 Weeks   $475.00    Metric transducer with 0-10 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-016BARGV 12 Weeks   $475.00    Metric transducer with 0-16 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-025BARGV 12 Weeks   $475.00    Metric transducer with 0-25 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-040BARGV 12 Weeks   $475.00    Metric transducer with 0-40 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-060BARGV 12 Weeks   $475.00    Metric transducer with 0-60 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-100BARGV 12 Weeks   $475.00    Metric transducer with 0-100 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-160BARGV 12 Weeks   $475.00    Metric transducer with 0-160 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-250BARGV 12 Weeks   $475.00    Metric transducer with 0-250 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
 PXM02MD0-400BARGV 8 Weeks   $475.00    Metric transducer with 0-400 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable  
All dollar amounts on this site are shown in US currency.

 Note: 0-160 mBar and 0-400 mBar ranges are available on models with amplified outputs only.
NIST Traceable Calibration Certificate Included
For Imperial Threads and psi Ranges please see the PX02-MV Series

For complete product specifications see the Related Links section at the bottom of this page.

 Ordering Example: (1) PXM02MD0-001BARGV is a metric transducer with 0-1 Bar gauge pressure range, 0-30 mVdc output, G 1/4 female fitting and 3 meter cable, $540.00
 Part Number Builder
(1) (2) (3) (4) (5)
PXM02
-
BAR
  
Option Descriptions
(1) Pressure Fitting
  Select
MA for G 1/8 male
MB for G 1/8 female
MC for G 1/4 male
MD for G 1/4 female
(2) Electrical Termination
  Select
0 for 3 meter cable
1 for PT1H-10-6P connector (mating connector sold separately)
5 for Lightening protected amplifier box (4-20 ma only)
6 for micro DIN connector (no shunt cal)
(3) Pressure Range
  Select
160M for 0-160 mBar
400M for 0-400 mBar
001 for 0-1 Bar
1.60 for 0-1.6 Bar
2.50 for 0-2.5 Bar
004 for 0-4 Bar
006 for 0-6 Bar
010 for 0-10 Bar
016 for 0-16 Bar
025 for 0-25 Bar
040 for 0-40 Bar
060 for 0-60 Bar
100 for 0-100 Bar
160 for 0-160 Bar
250 for 0-250 Bar
400 for 0-400 Bar
(4) Units
  Select
A for Absolute Pressure
G for Gauge Pressure
S for Sealed Gauge Pressure
(5) Output
  Select
V for mV/V Output
5T for 0-5 Volt Output
5Z for Isolated 0-5 Volt Output
10T for 0-10 Volt Output
I for 4-20 mA Output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX02-MV PX02-MV:
High Accuracy Millivolt Output Pressure Transducer,
7/16-20 UNF or 1/4 NPT Connections
PS Series PS Series:
Pressure Snubbers
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner