Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Pressure Transmitter

PXM02-I Metric Series   
Made in the USA
 
PXM02-I Metric Series:High Accuracy Pressure Transmitter
Click for larger image.
   
$ 650.00  PXM02MD0-100BARGI
0.15% Accuracy
Cable or Connector Models
All Stainless Steel Construction
Available in Gauge, Absolute, Sealed Gauge, psi and Metric Ranges
5-Point Calibration Provided
Optional Pressure Ports to Fit Most Industrial Applications

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM02 Series transducer is a very high accuracy, low noise 4-20 mA output, industrial pressure transmitter. Its all stainless steel construction makes it suitable for harsh industrial environments. A broad temperature compensated range of 60 to 160°F and excellent temperature compensation make this transmitter very stable with fluctuating temperatures. The PXM02 is available in gauge, absolute or sealed gauge models as well as metric or psi ranges. G 1/4 and G 1/8 fittings are available for industrial and hydraulic applications.

The PXM02 is also available in standard/Imperial configurations, with NPT or UNF ports , and models from 0-2 to 0-30,000 psi pressure ranges. Please see the PX02 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Excitation:
10 to 40 V dc
Output: 4-20 mA ±10% adj.
Zero Balance: +4 mA +10% -2% adj.
Linearity: ±0.15% FSO
Hysteresis: ±0.05% FSO
Repeatability: ±0.05% FSO
Sensing Element: 4 active-arm bridge, using thick film strain gauges in a hermetically sealed chamber
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span:
0.009% FSO/°C
Zero: 0.009% FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH Stainless Steel
Pressure Port: G 1/4 Male or Female, G 1/8 Male or Female
Electrical Connections:
Style "0" = 3 m cable
Style "1" = PTIH-10-6P connector
Style "6" = micro DIN
See Custom Configurations
Mating Connector:
Style "1" = PT06F10-6S (not included)
Style "6" = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    PXM02MD0-160MBARGI 8 Weeks   $715.00    Metric transducer with 0-160 mBar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-400MBARGI 12 Weeks   $715.00    Metric transducer with 0-400 mBar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-001BARGI 12 Weeks   $715.00    Metric transducer with 0-1 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-1.60BARGI 12 Weeks   $715.00    Metric transducer with 0-1.60 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-2.50BARGI 12 Weeks   $650.00    Metric transducer with 0-2.50 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-004BARGI 8 Weeks   $650.00    Metric transducer with 0-4 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-006BARGI 12 Weeks   $650.00    Metric transducer with 0-6 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-010BARGI 2 Weeks   $650.00    Metric transducer with 0-10 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-016BARGI 12 Weeks   $650.00    Metric transducer with 0-16 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-025BARGI 12 Weeks   $650.00    Metric transducer with 0-25 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-040BARGI 12 Weeks   $650.00    Metric transducer with 0-40 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-060BARGI 12 Weeks   $650.00    Metric transducer with 0-60 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-100BARGI 2 Weeks   $650.00    Metric transducer with 0-100 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-160BARGI 12 Weeks   $650.00    Metric transducer with 0-160 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-250BARGI 12 Weeks   $650.00    Metric transducer with 0-250 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
    PXM02MD0-400BARGI 12 Weeks   $650.00    Metric transducer with 0-400 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable  
 Accessories
Click to expand/minimize a list of what others bought with the PT06F10-6S  PT06F10-6S In Stock   $26.50    mating connector for models with PTIH-10-6P twist-lock connector  
All dollar amounts on this site are shown in US currency.

 Note: NIST Traceable Calibration Certificate Included
For Imperial Threads and psi Ranges please see the PX02-I Series

For complete product specifications see the Related Links section at the bottom of this page.

 Ordering Example: (1) PXM02MD0-025BARGI is a metric transducer with 0-25 Bar gauge pressure range, 4-20 mA output, G 1/4 female fitting and 3 meter cable, $650.00
 Part Number Builder
(1) (2) (3) (4) (5)
PXM02
-
BAR
  
Option Descriptions
(1) Pressure Fitting
  Select
MA for G 1/8 male
MB for G 1/8 female
MC for G 1/4 male
MD for G 1/4 female
(2) Electrical Termination
  Select
0 for 3 meter cable
1 for PT1H-10-6P connector (mating connector sold separately)
5 for Lightening protected amplifier box (4-20 ma only)
6 for micro DIN connector (no shunt cal)
(3) Pressure Range
  Select
160M for 0-160 mBar
400M for 0-400 mBar
001 for 0-1 Bar
1.60 for 0-1.6 Bar
2.50 for 0-2.5 Bar
004 for 0-4 Bar
006 for 0-6 Bar
010 for 0-10 Bar
016 for 0-16 Bar
025 for 0-25 Bar
040 for 0-40 Bar
060 for 0-60 Bar
100 for 0-100 Bar
160 for 0-160 Bar
250 for 0-250 Bar
400 for 0-400 Bar
(4) Units
  Select
A for Absolute Pressure
G for Gauge Pressure
S for Sealed Gauge Pressure
(5) Output
  Select
V for mV/V Output
5T for 0-5 Volt Output
5Z for Isolated 0-5 Volt Output
10T for 0-10 Volt Output
I for 4-20 mA Output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX02-I PX02-I:
High Accuracy Current Output Transducer, 7/16-20 or 1/4 NPT Connections
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, chart recorder paper explosion proof pressure transmitter