Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged Solid State Pressure Transmitters

PXM209 and PXM219 Metric Series   
3 year warranty CE Made in the USA RoHS
 
General Purpose Pressure Transmitters
PXM209 and PXM219 Metric Series:Rugged Solid State Pressure Transmitters
Click for larger image.
   
$ 215.00  PXM209-006G10V
Stainless Steel Fitting and Body
0 to 10 Vdc, 4 to 20 mA Outputs Standard
(0 to 5 Vdc Optional)
Solid State Media Isolation Suitable for Use with Many Industrial Liquids and Gases
Broad Temperature-Compensated Range of -20 to 80°C
Rugged High Shock and Vibration Design for Tough OEM Applications

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM209 Series general purpose pressure transmitters are accurate, highly reliable general purpose voltage and current output transducers suitable for harsh industrial equipment applications. Their high performance is a result of the soild state full bridge construction which uses a micro-machined diffused silicon diaphragm and unique thin-film media with dielectric isolation barriers. The proprietary ASIC provides a wide temperature compensation including tight tolerances for zero balance and span.

The PXM209 is also available in standard/imperial configurations, with 1/4 NPT ports, and models from 0-15 to 0-300 psi pressure ranges. Please see the PX209 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
0 to 10 Vdc Output
Excitation:
24 Vdc @ 15 mA (12 to 35 Vdc)
Output: 0 to 10 Vdc ±1.5% (3 wire)
Zero Balance: 0 Vdc ±2% FSO

4 to 20 mA Output
Excitation:
24 Vdc (7 to 35 Vdc)
reverse polarity protected
Output: 4 to 20 mA ± 1% FSO (2 wire)
Zero Balance:4 mA ± 2% FSO
Max Loop Resistance:
50 x (supply voltage - 10)

Common Specifications
Accuracy:
0.25% FS (including linearity, hysteresis and repeatability)
Operating Temperature: -54 to 121°C
Compensated Temperature: -20 to 80°C
Thermal Effects: 0.04% FS/%°C
Proof Pressure: 150%
Burst Pressure: 300% range max
Response Time: 2 ms typical
Vibration Sensitivity: At 20 g peak
sinusoidal vibration from
10 Hz to 2000 Hz (12 mm D.A.), the
output shall not exceed 0.04% FS/g for
1 bar range to 0.005% FS/g for 7 bar and above
Natural Frequency: >35 kHz for 7 bar range
Gauge Type: Diffused silicon strain gauges
Wetted Parts: 316 SS, borosilicate
glass, silicon nitride, epoxy
Pressure Port: G 1/4 A male
Electrical Connections:
PXM209: 1 m shielded 4-conductor cable
PXM219: DIN 40050 plug connector supplied
Weight: 128 g


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 MOST POPULAR MODELS - See the part number builder below to order models not featured here
 Gage Pressure, DIN Connector, 0-10 Vdc Output
 PXM219-001G10V 2 Weeks   $215.00    0 to 1 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-1.60G10V 4 Weeks   $215.00    0 to 1.6 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-2.50G10V In Stock   $215.00    0 to 2.5 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-004G10V 2 Weeks   $215.00    0 to 4 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-006G10V 2 Weeks   $215.00    0 to 6 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-010G10V 2 Weeks   $215.00    0 to 10 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-016G10V In Stock   $215.00    0 to 16 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-020G10V 2 Weeks   $215.00    0 to 20 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 Absolute Pressure, DIN Connector, 0-10 Vdc Output
 PXM219-001A10V 2 Weeks   $235.00    0 to 1.0 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-1.60A10V 4 Weeks   $195.00    0 to 1.6 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-2.50A10V 2 Weeks   $235.00    0 to 2.5 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-004A10V 2 Weeks   $195.00    0 to 4 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-006A10V 2 Weeks   $195.00    0 to 6 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-010A10V 2 Weeks   $195.00    0 to 10 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-016A10V 4 Weeks   $195.00    0 to 16 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-020A10V 2 Weeks   $235.00    0 to 20 bar absolute pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 Vacuum and Compound Ranges, DIN Connector, 0-10 Vdc Output
 PXM219-VAC000G10V 2 Weeks   $235.00    -1 to 0 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-VAC001G10V 2 Weeks   $235.00    -1 to 1 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-VAC003G10V 2 Weeks   $235.00    -1 to 3 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-VAC006G10V 2 Weeks   $195.00    -1 to 6 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 PXM219-VAC009G10V 4 Weeks   $235.00    -1 to 9 bar gage pressure (relative), DIN Connector Style, 10 Vdc Output RoHS compliant
 ACCESSORIES
 PXMW-4 2 Weeks   $2.50    Sealing Washer for G 1/4 , Stainless Steel with FKM Seal RoHS compliancy undetermined
 PS-4G-MG In Stock   $12.75    Pressure Snubber for Gaseous Media RoHS compliancy undetermined
 PS-4E-MG In Stock   $12.75    Pressure Snubber for Water and Light Oils RoHS compliancy undetermined
 PS-4D-MG In Stock   $12.75    Pressure Snubber Dense Liquids (Motor Oils) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Supplied with NIST Traceable Calibration Certificate
 Ordering Example: (1) PXM219-006G10V 0 to 6 bar, gage pressure, DIN Connector Style with 0 to 10 Vdc Output, $215.00
 Part Number Builder
(1) (2) (3) (4)
PXM2
-
  
Option Descriptions
(1) Termination
  Select
09 for 1 m Cable
19 for DIN Connector
(2) RANGE (bar)
  Select
VAC000 for -1 to 0
VAC001 for -1 to 1
VAC003 for -1 to 3
VAC006 for -1 to 6
VAC009 for -1 to 9
001 for 0 to 1
1.60 for 0 to 1.6
2.50 for 0 to 002.5
004 for 0 to 4
006 for 0 to 6
010 for 0 to 10
016 for 0 to 16
020 for 0 to 20
(3) Type
  Select
A for Absolute Pressure
G for Gage (Relative) Pressure
(4) Output
  Select
10V for 0 to 10 Vdc
I for 4 to 20 mA
5V for 0 to 5 Vdc
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PX209 and PX219 PX209 and PX219:
Solid State Pressure Transducer, 0 to 5 Vdc or 4 to 20 mA Outputs, Vacuum to 300 psi Ranges
PS Series PS Series:
Pressure Snubbers
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
DP25 Series DP25 Series:
Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options
   
Keywords:Metric Pressure Transducer General Purpose Pressure Transducer Solid State Pressure Transducer Pressure Transmitter Vacuum Compound Ranges, electronic chart recorder servo control transducer measurement water level transmitter