Metric Pressure Transducers, 1% Total Error Band |
| PXM309 Series |
|
 |
|
|
Industrial Pressure Transducers Metric Pressure Transducers
 |
| Click for larger image. |
|
|
$
200.00
PXM309-007G10V
|
| |
5-Point Traceable Calibration Certificate
|
| |
High Static Accuracy, ±0.25% FS BSL (Linearity, Hysteresis and Repeatability)
|
| |
1% Total Error Band on Most Ranges
|
| |
-40 to 85°C (-40 to 185°F) Operating Temperature
|
| |
0 to 10 Vdc or 4 to 20 mA Output
|
| |
Reverse Polarity and Over Voltage Protected
|
| |
Terminations: Cable, mini DIN or M12 Connector
|
| |
G 1/4 Male Pressure Fitting
|
| |
All Stainless Steel Wetted Parts with IP65 of IP67 Environmental Rating (depending upon model)
|
| |
Rugged Design for Industrial Applications
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA’s PXM309 Series industrial
pressure transducers utilize two of
our precision manufacturing
techniques. Low pressure ranges
from 70 mb to 3.5 bar, and absolute
ranges to 20 bar use a precision
micromachined silicon sensor
protected by a stainless steel
diaphragm. A thin film of oil transfers
the pressure and assures the high
accuracy and stability of the sensor.
Medium and high gage pressure
ranges, from 7 bar up to 700 bar,
use precision semiconductor strain
gages that are fused directly to the
stainless steel diaphragm yielding a
rugged, durable bond that assures
long life and high stability. These
PXM309 Series
70 mbar to 700 bar Gage Pressure
350 mbar to 20 bar Absolute Pressure
precision techniques produce an
accuracy of 0.25% FS BSL @25ºC
and a total error band of 1% on
most ranges. The PXM309 Series
transducers are available in
absolute, or gage (relative) pressure
and are sealed to an IP65 or IP67
environmental rating (depending upon style and termination).
The PXM309 is also available in standard/imperial configurations, with NPT ports, and models from 0-1 to 0-10,000 psi pressure ranges.
Please see the PX309 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Supply Voltage Reverse polarity and over voltage protected
0 to 10 Vdc Output: 15 to 30 Vdc at 10 mA
4 to 20 mA: 9 to 30 Vdc
Static Accuracy 350 mB to 700 bar: ±0.25% FS BSL at 25°C (includes linearity, hysteresis and repeatability)
Long Term Stability (1 yr): ±0.25% FS
Total Error Band1
70 mB: ±4.5% gage
140 mB: ±3% gage
350 mB: ±1.5% gage and absolute
1 to 20 bar: ±1% absolute
1 to 700 bar: ±1% gage
Note 1: Total error band includes all accuracy errors, thermal errors, span and zero tolerances.
Isolation (Body to Any Lead): 1 M Ω at 25 Vdc
Pressure Cycles: 1 x 107 full scale cycles
Pressure Overload
70 mB to 3.5 bar Gage: 3 x rated pressure or 1.38 bar whichever is greater
350 mB to 20 bar Absolute: 3 x rated pressure or 1.38 bar whichever is greater
7 to 700 bar Gage: 2 x rated pressure Burst Pressure
70 mB to 3.5 bar Gage: 5 x rated pressure or 1.72 bar whichever is greater
350 mB to 20 bar Absolute: 5 x rated pressure or 1.72 bar whichever is greater
7 to 700 bar Gage: 5 x rated pressure
Compensated Temperature
70 to 350 mbar Gage/Abs: 0 to 50°C (32 to 122°F)
1 to 700 bar Gage: -20 to 85°C (-4 to 185°F)
1 to 20 bar Absolute: -20 to 85°C (-4 to 185°F)
Operating Temperature: -40 to 85°C (-40 to 185°F)
Response Time: 1 mS
Bandwidth: DC to 1 kHz type
Pressure Connection: G ¼ Male Wetted Parts
70 mB to 3.5 bar Gage: 316 SS
350 mB to 20 bar Absolute: 316 SS
7 to 700 bar Gage: 17-4PH SS
CE Compliant: EC55022, EC55011 Emissions Class A&B
IEC: 61000-2,-3,-4,-5,-6,&-9
Shock: 50 g 11 mSec half sine shock
Vibration: ± 20 g
Electrical Connections
PXM309: 1.5 m (5') 2 or 3-conductor cable, mA or 10V outputs, respectively
PXM319: mini DIN connector with mating connector included
PXM359: M12 4-pin connector
ROHS Compliant: Yes
Weight: Typical 150 g depending upon configuration
OUTPUT OPTIONS AND TERMINATIONS
TERMINATIONS:
To Order Cable specify Model PXM309 (no extra charge)
To Order mini-DIN specify Model PXM319 (no extra charge)
To Order with a M12 Connector specify Model PXM359 (add $30)
OUTPUTS:
To Order 0-10 Vdc output specify a "10V" suffix on model number
To Order 4-20 mA current output specify an "I" suffix on model number
The Most Popular Models are featured in the To Order table, See the Part Number Builder under the To Order table to select all models and options.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 5-point traceable calibration certificate M12 models require vented cable on gage pressure units below 70 bar. See accessories.
Ordering Example: (1) PXM309-0.35G10V is a cable model, 350 mbar range, gage pressure, 0 to 10 Vdc output, $230.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Model
|
| |
Select PXM309 for Cable model PXM319 for Mini DIN model PXM359 for M12 model
|
(2)
|
Pressure
|
| |
Select -0.35A for Absolute 350 mbar -001A for Absolute 1 bar -002A for Absolute 2 bar -3.5A for Absolute 3.5 bar -007A for Absolute 7 bar -015A for Absolute 15 bar -020A for Absolute 20 bar -0.07G for Gage 70 mbar -0.14G for Gage 140 mbar -0.35G for Gage 350 mbar -001G for Gage 1 bar -002G for Gage 2 bar -3.5G for Gage 3.5 bar -007G for Gage 7 bar -010G for Gage 10 bar -015G for Gage 15 bar -020G for Gage 20 bar -035G for Gage 35 bar -070G for Gage 70 bar -140G for Gage 140 mbar -200G for Gage 200 bar -350G for Gage 350 bar -500G for Gage 500 bar -700G for Gage 700 bar
|
(3)
|
Output
|
| |
Select 10V for 0 to 10 Vdc output I for 4 to 20 mA
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
 |
DP41-S:
|
|
High Performance Strain Gage Meter, High Resolution 6-Digit Display
|
 |
 |
|
|
|
 |
 |
|
|