Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Pressure Transducer

PXM35 Metric Series   
Made in the USA
 
General Purpose Pressure Transducer Metric
PXM35 Metric Series:General Purpose Pressure Transducer
Click for larger image.
   
$ 360.00  PXM35MD1-001BARGV
All Stainless Steel Construction for Harsh Environments
Available in Gauge, Sealed Gauge and Absolute Pressure

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM35 Series is a high accuracy, millivolt output, industrial pressure transducer. Its all stainless steel construction make it suitable for the harshest environments. The PXM35 is available in gauge, sealed gauge or absolute models. A twist lock connector electrical termination is standard.

The PXM35 is also available in standard/imperial configurations, with NPT ports, and models from 0-15 to 0-30,000 psi pressure ranges. Please see the PX35 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10 Vdc (15 V Max)
Output: 3 mV/V ±20%
Accuracy: 0.25% Linearity, Hysteresis and Repeatability Combined
Zero Balance: ±2.0% FSO
Input Resistance: 350 Ohms Min.
Output Resistance: 315 to 530 Ohms
Operational Temp Range: -73 to 149°C (-100 to 300°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span:
0.0054% Rdg/°C
Zero: 0.008% FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4PH Stainless Steel
Pressure Port: G 1/4 MALE Standard
Optional: G 1/4 Female, G 1/8 Male/Female
Electrical Connection: 3 m (10 ft) 4-conductor cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM35MD1-001BARGV 2 Weeks   $360.00    Millivolt output pressure transducer with 0 to 1 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-1.60BARGV 2 Weeks   $360.00    Millivolt output pressure transducer with 0 to 1.6 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-004BARGV 8 Weeks   $360.00    Millivolt output pressure transducer with 0 to 4 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-006BARGV 8 Weeks   $360.00    Millivolt output pressure transducer with 0 to 6 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-010BARGV 8 Weeks   $360.00    Millivolt output pressure transducer with 0 to 10 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-016BARGV 8 Weeks   $360.00    Millivolt output pressure transducer with 0 to 16 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-025BARGV 2 Weeks   $360.00    Millivolt output pressure transducer with 0 to 25 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-040BARGV 2 Weeks   $360.00    Millivolt output pressure transducer with 0 to 40 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-060BARGV 8 Weeks   $360.00    Millivolt output pressure transducer with 0 to 60 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-100BARGV 8 Weeks   $425.00    Millivolt output pressure transducer with 0 to 100 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-160BARGV 8 Weeks   $425.00    Millivolt output pressure transducer with 0 to 160 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-250BARGV 8 Weeks   $425.00    Millivolt output pressure transducer with 0 to 250 Bar gauge pressure range, G 1/4 female fitting and integral connector  
 PXM35MD1-400BARGV 8 Weeks   $425.00    Millivolt output pressure transducer with 0 to 400 Bar gauge pressure range, G 1/4 female fitting and integral connector  
All dollar amounts on this site are shown in US currency.

 Note: Mating connector sold separately. Part number PT06F10-6S, $26.50 each.
To order Absolute Pressure models, change "G" in the part number to "A". No charge.
To order Sealed Gauge models, change "G" in the part number to "S". No charge.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PXM35MD1-001BARGV millivolt output pressure transducer with 0 to 1 Bar gauge pressure range, G 1/4 female fitting and integral , $360.00,  plus (1) PT06F10-6S mating connector, $26.50, $360.00 + 26.50 = $386.50

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, brushless servo motor multichannel data logger