Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Sanitary Pressure Transducers with Metric Ranges

PXM409S Series   
NEW! CE Made in the USA
 
PXM409S Series:Sanitary Pressure Transducers with Metric Ranges
Click for larger image.
   
$ 585.00  PXM419S20-001BGV
FAST DELIVERY! Stock to 2-Week!

High 0.08% Accuracy
Solid State Sensor for Long Term Stability
Welded Stainless Steel Construction
316L SS Wetted Parts
Now Available with M12 Connector, Order Model PXM459S
Shock and Vibration Rated
High Overpressure Rating
Ruggedized with Secondary Containment System
Industrial CE Rating

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

3-A approvedThe PXM409S Sanitary Metric range Series micromachined silicon transducers with 1½ or 2" sanitary fittings are ideal for pressure or level CIP applications in food processing, beverage, dairy, or bio/ pharmaceutical applications. They are also rugged enough for most industrial applications requiring a high accuracy CIP transducer. The micromachined silicon sensor provides a very stabile reading with exceptional high accuracy of 0.08% and a broad compensated temperature range of -4 to 85°C on most ranges. The modular construction allows for fast delivery of most configurations and fittings. Plus, customized models also can be delivered quickly to suit your exact needs.

COMMON SPECIFICATIONS
Accuracy: ±0.08% Best Straight Line (Linearity, Hysteresis and Repeatability combined) Compound Gage models calibrated in positive direction only
Calibration: 5-point NIST traceable calibration with zero and span values, calibrated in horizontal direction
Operating Temperature Range: -15 to 115°C (-5 to 240°F)
Compensated Temperature Range:
    ≤350 mb: 4.4 to 60°C (40 to 140°F)
    >350 mb: -4 to 85°C (25 to 185°F)
Temperature Compensation Zero and Span Shift Over Compensated Range:
    ≤2 bar: Zero:1.00%
    Span: 0.70%
    = 350 mb: Zero: 0.80%
    Span: 0.50%
    > 350 mb: Zero: 0.50%
    Span: 0.50%
550H and 880H Barometric Range:
    Zero: 0.90%
    Span: 0.50%
Zero Balance: ±0.5% full scale typical ±1% maximum (for ranges =170 mb ±1% typical ±2% maximum)
Span Setting: ±0.5% full scale typical ±1% maximum (for ranges =170 mb ±1% typical ±2% maximum)
Minimum Isolation Between Case and Output Terminations: 100 M Ω @ 50 Vdc
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% full scale typical
Shock: 50 g, 11 mS half sine shock, (under test)
Vibration: ±20 g (under test)
Bandwidth: DC to 1 kHz typical
Response Time: <1 mS
Fill Fluid: NEOBEE M5 Food Grade
Approved to 3A Sanitary Specification 74-03 CE Compliant: Meets industrial emissions and immunity standard IEC61326
Environmental Protection: IP65 or IP67 depending upon electrical termination
Pressure Rating: 1½" and 2" Tri-Grip™ (compatible the Tri-Clamp®)
Fitting: 40 bar using suitable clamp
Over Pressure: 4 x rated pressure to maximum rated flange pressure
Secondary Containment: 6 x rated pressure to a maximum of 138 bar (not in clamp)
Wetted Parts: 316L SS
Weight: 285 g (10 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Sanitary Pressure Transmitter with 1½ inch Flange
 Gauge Pressure Models
 PXM409S15-025HGI 2 Weeks   $700.00    0-25 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-070HGI 2 Weeks   $700.00    0-70 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-170HGI 2 Weeks   $700.00    0-170 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-350HGI 2 Weeks   $700.00    0-350 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-001BGI 2 Weeks   $650.00    0-1 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-002BGI 2 Weeks   $650.00    0-2 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-3.5BGI 2 Weeks   $650.00    0-3.5 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-007BGI 2 Weeks   $650.00    0-7 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-010BGI 2 Weeks   $650.00    0-10 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-17.5BGI 2 Weeks   $650.00    0-17.5 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-035BGI 2 Weeks   $650.00    0-35 bar range, 4-20 mA Output, Cable termination  
 PXM409S15-040BGI 2 Weeks   $650.00    0-40 bar range, 4-20 mA Output, Cable termination  
 Absolute Pressure Models
 PXM409S15-350HAI 2 Weeks   $650.00    0-350 mbar (hPa) absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-001BAI 2 Weeks   $650.00    0-1 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-002BAI 2 Weeks   $650.00    0-2 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-3.5BAI 2 Weeks   $650.00    0-3.5 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-007BAI 2 Weeks   $650.00    0-7 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-010BAI 2 Weeks   $650.00    0-10 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-17.5BAI 2 Weeks   $650.00    0-17.5 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-035BAI 2 Weeks   $650.00    0-35 bar absolute pressure range, 4-20 mA Output, Cable termination  
 PXM409S15-040BAI 2 Weeks   $650.00    0-40 bar absolute pressure range, 4-20 mA Output, Cable termination  
 Compound Gauge (Bidirectional) Pressure Models
 PXM409S15-025HCGI 2 Weeks   $800.00    ±25 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-070HCGI 2 Weeks   $800.00    ±70 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-170HCGI 2 Weeks   $800.00    ±170 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-350HCGI 2 Weeks   $800.00    ±350 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-001BCGI 2 Weeks   $750.00    ±1 bar range, 4-20 mA Output, Cable termination  
 Vacuum (Negative Gauge) Pressure Models 0=Ambient Pressure
 PXM409S15-025HVI 2 Weeks   $775.00    0 to -25 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-070HVI 2 Weeks   $775.00    0 to -70 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-170HVI 2 Weeks   $775.00    0 to -170 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-350HVI 2 Weeks   $775.00    0 to -350 mbar (hPa) range, 4-20 mA Output, Cable termination  
 PXM409S15-001BVI 2 Weeks   $725.00    0 to -1 bar (hPa) range, 4-20 mA Output, Cable termination  
 Barometric Ranges (Absolute Pressure)
 PXM409S15-1100HBI 2 Weeks   $800.00    0 to 1100 hPa (mbar) range, 4-20 mA Output, Cable termination  
 PXM409S15-550HBI 2 Weeks   $800.00    500 to 1100 hPa (mbar) range, 4-20 mA Output, Cable termination  
 PXM409S15-880HBI 2 Weeks   $850.00    880 to 1100 hPa (mbar) range, 4-20 mA Output, Cable termination  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 5-point NIST traceable calibration. [*] Select electrical termination, no extra charge. Insert “0” for 2 m (9') cable with flying leads. For cable with ½ NPT conduit connector order model PXM409CS, no extra charge. Insert “1” for mini DIN cable (mating connector included). Insert “5” for M12 connector, M12 cables sold separately (see below). Custom configurations also available, see omega.com/pxconfig
 Ordering Example: (1) PXM459S15-001BG10V 1 bar gauge range, 0 to 10 Vdc output, M12 connector termination, 1&#frac12; flange fitting , $650.00
 Part Number Builder
(1) (2) (3) (4) (5)
-
  
Option Descriptions
(1) Electrical Termination
  Select
PXM409S for 2 m (6 ft) cable
PXM409CS for conduit/cable
PXM419S for mini DIN
PXM429S for Twist-Lock connector
PXM459S for M12 Connector
(2) Process Fitting
  Select
15 for 1.5 inch Tri-Grip
20 for 2 inch Tri-Grip (500 psi max)
(3) Range
  Select
025H for 0 to 25 mb
070H for 0 to 70 mb psi
170H for 0 to 170 mb
350B for 0 to 350 mb
001B for 0 to 1 bar
002B for 0 to 2 bar
3.5B for 0 to 3.5 bar
007B for 0 to 7 bar
010B for 0 to 10 bar
17.5B for 0 to 17.5bar
035B for 0 to 35bar
040B for 0 to 40 bar (1-1/2 Clamp only)
(4) Pressure Type
  Select
G for Gage pressure
CG for Compound Gage Pressure (25 mb to 1 bar Ranges)
SG for Hermetically Sealed Gage (PX429 or PX449 and Ranges >=7 bar )
A for Absolute pressure (350 mb to 40 bar)
V for Gage Vacuum (25mb to 40 bar Ranges)
(5) Output Type
  Select
V for 10 mV/V
5V for 0 to 5 Vdc
10V for 0 to 10 Vdc
I for 4 to 20 mA (zero set to 12 mA for compound gage ranges)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DP25 Series (SEE DP25B SERIES) DP25 Series (SEE DP25B SERIES):
Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options
DP25-S DP25-S:
Economical Strain Indicators with Built-in Sensor Excitation
Discontinued
   
Keywords:Sanitary Pressure Transducers with Metric Ranges High 0.08% Accuracy