Heavy Duty Industrial Transmitter |
| PXM41-5V Metric Series |
|
 |
|
|
|
|
|
$
500.00
PXM41MD0-001BARG5V
|
|
| |
|
|
|
 |
OMEGA’s PXM41 Series is a high accuracy, rugged, low cost 5V output, industrial pressure transducer. Its all stainless steel construction makes it suitable for the harshest environments. The PXM41 is available in gauge, absolute or sealed models. Three metres of four conductor shielded cable is standard. Twist-lock style or Micro DIN connectors are also available. A wide selection of amplified voltage and current output models in the PXM41 family makes this a truly versatile family of industrial transducers.
The PXM41 is also available in standard/Imperial configurations, with NPT ports, and models from 0-10 to 0-30,000 psi pressure ranges.
Please see the PX41 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS Excitation: 10-35 Vdc Output: 0.5 to 5.5 Vdc; adj± 10% Zero Balance: 0.5 V; adj ±10% FSO Accuracy: 0.25% FS Linearity and Hysteresis Combined Operational Temp Range: -47 to +121°C (-50 to +250°F) Compensated Temp Range: 16 to 71°C (60 to 160°F) Thermal Effects: Span: 0.0054% of Rdg/°C Zero: 0.009% of FSO/°C Proof Pressure: 150% of rated pressure Burst Pressure: 300% of rated pressure Wetted Parts: 17-4 PH Stainless Steel Pressure Port: G 1/4 Male or Female, G 1/8 Male or Female Electrical Connections: Style "0" = 3 m cable Style "1" = PTIH-10-6P connector Style "6" = micro DIN See Custom Configurations Mating Connector: Style "1" = PT06F-10-6S (not included) Style "6" = included Weight: 170 g (6 oz)
For special options consult Sales or Pressure Engineering.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: To order Sealed Gauge Pressure models, replace "G" in model number with "S" (no charge). To order Absolute Pressure models replace "G" in model number with "A" (no charge).
NIST Traceable Calibration Certificate Included For Imperial Threads and psi Ranges please see the PX41-I Series For complete product specifications see the Related Links section at the bottom of this page.
Ordering Example: (1) PXM41MD0-100BARG5V is a heavy duty metric pressure transducer with 0 to 100 Bar range, G 1/4 male fitting, 3 meter cable and 0.5 to 5.5 Vdc output, $450.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Pressure Fitting
|
| |
Select MA for G 1/8 male MB for G 1/8 female MC for G 1/4 male MD for G 1/4 female
|
(2)
|
Electrical Termination
|
| |
Select 0 for 3 meter cable 1 for PT1H-10-6P connector (mating connector sold separately) 6 for micro DIN connector (no shunt cal)
|
(3)
|
Pressure Range
|
| |
Select 001 for 0-1 Bar 1.60 for 0-1.6 Bar 2.50 for 0-2.5 Bar 004 for 0-4 Bar 006 for 0-6 Bar 010 for 0-10 Bar 016 for 0-16 Bar 025 for 0-25 Bar 040 for 0-40 Bar 060 for 0-60 Bar 100 for 0-100 Bar 160 for 0-160 Bar 250 for 0-250 Bar 400 for 0-400 Bar
|
(4)
|
Units
|
| |
Select A for Absolute Pressure G for Gage Pressure S for Sealed Gage Pressure
|
(5)
|
Output
|
| |
Select 5T for 0 to 5 Volt Output 5V for 0.5 to 5.5 Volt Output 10T for 0 to 10 Volt Output I for 4 to 20 mA Output
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
PX41-I Series:
|
Heavy Duty Industrial PressureTransmitter With High Pressure Models to 30,000 psi
|
 |
 |
|
|
 |
DP41:
|
|
1/8 DIN High Performance Temperature, Process and Strain Meter
|
 |
 |
|
|
|
 |
 |
|
|