Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

G1 Thread Flush Diaphragm Low Pressure Transmitter, 0-400 mbar to 0-1.6 bar

PXM42 Series, Metric, 4-20 mA Output   
CE Made in the USA
 
PXM42 Series, Metric, 4-20 mA Output:G1 Thread Flush Diaphragm Low Pressure Transmitter, 0-400 mbar to 0-1.6 bar
Click for larger image.
   
$ 530.00  PXM42MG7-400mBARGI
Stainless Steel Construction
Processing and Industrial Applications
OMEGADYNE Large Flush Diaphragm for Plug Free Measurement of Difficult Fluids
3 Meter Cable with Conduit Connection on Body for Installation in Harsh Environments
Heavy Duty G1 Fitting
4-20 mA Output to Interface with Most Industrial Controls

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM42 Series is a high accuracy, current output, industrial pressure transmitter with a specially designed flush diaphragm for use with industrial fluids and slurries that are difficult to measure due to sticking or plugging of orifices. Its hermetically sealed, all stainless steel construction makes it suitable for the harshest industrial environments. Three meters of two conductor vented shielded cable is standard with a 1 /2 " NPT conduit fitting on the body for conduit installation. Pressure ranges from 0-400 mbar up to 1.6 bar are available to cover low pressure processing and industrial applications.

The PXM42 is also available in standard/Imperial configurations, with 1-11½ NPT port, and ranges from 0-3 to 0-30 psi. Please see the PX42 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10 to 40 Vdc
Output: 4-20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span:
0.0054% of Rdg/°C
Zero: 0.009% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts:17-4PH SS w/ 316SS Diaphragm
Pressure Port: G1 Male
Electrical Connection: 3 m (10 ft) 2-conductor vented cable with 1 /2 -14 NPT conduit fitting


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM42MG7-400MBARGI 2 Weeks   $530.00    Flush diaphragm transducer with 0-400 mBar range, G1 male fitting, 3 meter cable and 4-20 mA output  
 PXM42MG7-001BARGI 2 Weeks   $530.00    Flush diaphragm transducer with 0-1 Bar range, G1 male fitting, 3 meter cable and 4-20 mA output  
 PXM42MG7-1.60BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-1.6 Bar range, G1 male fitting, 3 meter cable and 4-20 mA output  
All dollar amounts on this site are shown in US currency.

 Note: All models with vented cable ("G7") are supplied with desiccant.
 Ordering Example: (1) PXM42MG7-001BARGI is a flush diaphragm transducer with 0-1 Bar range, G1 male fitting, 3 meter cable and 4-20 mA output, $530.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter