Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Pressure Flush Diaphragm Transmitter, 0-40 to 0-250 bar

PXM44 Series, Metric   
CE Made in the USA
 
PXM44 Series, Metric:High Pressure Flush Diaphragm Transmitter, 0-40 to 0-250 bar
Click for larger image.
   
$ 530.00  PXM44ME0-040BARGI
Stainless Steel Construction
Food Processing or Industrial Applications
High Pressure Flush Diaphragm for Measurement of Difficult Fluids
3 m (10 ft) Cable with Conduit Connection for Installation in Harsh Environments
Heavy Duty Cable Exit
4-20 mA Output for Noise Free Transmission

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's PXM44 is a high accuracy, current output, industrial pressure transmitter with a high-pressure flush diaphragm for use with industrial fluids and slurries. It's hermetically sealed, all stainless steel construction makes it suitable for the harshest environments. Ten feet of two-conductor shielded cable is standard, with a second ½ NPT fitting on the body for conduit installation. Pressure ranges from 0 to 40 up to 0 to 350 bar are available to cover most industrial applications.

The PXM42 is also available in standard/Imperial configurations, with ½ NPT port, and models from 0-500 to 0-5000 psi pressure ranges. Please see the PX42 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4-20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: 0.0054% of Rdg/°C
    Zero: 0.009% of FSO/°C
Proof Pressure: 150% of range
Burst Pressure: 300% of range
Wetted Parts: 17-4 PH with 316 Stainless Steel Diaphragm
Pressure Port: G1/2 Male
Electrical Connection: 10 ft (3m) 2-conductor shielded PVC cable with ½ -14 NPT fitting


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM44ME0-040BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-40 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output  
 PXM44ME0-060BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-60 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output  
 PXM44ME0-100BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-100 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output  
 PXM44ME0-160BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-160 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output  
 PXM44ME0-250BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-250 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output  
 PXM44ME0-350BARGI 8 Weeks   $530.00    Flush diaphragm transducer with 0-350 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output  
All dollar amounts on this site are shown in US currency.

 Note: To Order Sealed Gauge replace "G" in model number with an "S". To Order Absolute replace "G" in model number with an "A". To order with a DIN connector, change E0 to E6 in model number, no exta charge.
 Ordering Example: (1) PXM44ME0-040BARGI is a flush diaphragm transducer with 0-40 Bar range, G 1/2 male fitting, 3 meter cable and 4-20 mA output, $530.00

 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter