Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Pressure Transducer, Long Term Reliability, 4-20mA Output, METRIC, 0-1 to 0-600 bar

PXM5500 Series, Metric, Current Output   
CE Made in the USA
 
PXM5500 Series, Metric, Current  Output:High Performance Pressure Transducer, Long Term Reliability, 4-20mA Output,  METRIC,  0-1 to 0-600 bar
Click for larger image.
   
$ 695.00  PXM5500MC0-001BARGI
High Accuracy 0.1%
Solid State Reliability
Sputtered Strain Gauge Design
High Shock and Vibration
Low Drift

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM5500 Transducer Series provides high performance in demanding industrial and research applications where accuracy, reliability, and price are important. This transducer has a 10-year MTBF rate and is stable to 0.1% of FS over an 18 month period. This translates into less down time, fewer test reruns, more time between calibrations, and high confidence in your pressure data. When recalibration is impossible, relying on the high stability of the PXM5500 Series transducer may be the only cost-effective way to obtain pressure data over the long term. OMEGA’s thin film technology makes this premium in a performance possible. The strain gauges and associated structures are sputter-deposited directly onto the pressure sensing element thus eliminating the need for adhesives. The resulting molecular bond between the sensing element and the strain gauges ensures virtually no shifting, drifting, or creep in the performance of the transducer. The micro-geometry design of the PXM5500 sensing element results very small, low mass sensor that reduces effects of mechanical vibration and shock. The PXM5500 gives you the accuracy, reliability, and stability at competitive prices.

The PXM5500 is also available in standard/Imperial configurations, with MS, NPT or UNF ports, and models from 0-15 to 0-10,000 psi pressure ranges. Please see the PX5500 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 to 40 Vdc unregulated Reverse Polarity Protected
Output (FS): 4 to 20 mA ±2mA adj
Zero Balance: 4 mA ±0.4mA adj
Input Current: 20 mA max. with no load
Load Impedance: 50 (V - 10) Ωmax where V is supply voltage (40Vdc max)
Insulation Resistance: 100 MΩ @ 45 Vdc between all pins shorted together and case
Electrostatic Discharge: Protected to 15kV max
Sensing Element: 4 active-arm bridge using sputter-deposited thin-film elements
Accuracy (Combined Linearity, Hysteresis and Repeatability):
<70 bar: ±0.10% FS (BFSL)
≥70 bar: ±0.15% FS
Vibration Sensitivity: At 20g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2" D.A.), the output shall not exceed 0.04% FS/g for 1 bar range, decreasing to 0.003% FS/g for 70 bar and above
Natural Frequency: 5 kHz for 1 bar, increasing logarithmically to 50 kHz for 300 bar
Shock: Qualification level of 100g, 11 milliseconds half sine wave without damage
Operating Temp Range: -40 to 85°C (-40 to 185°F)
Compensated Temp Range: -18 to +82°C (0 to 180°F)
Thermal Effects (Over the compensated range):
   Span: ±0.036% FS/°C
   Zero: ±0.036% FS/°C
Proof Pressure: 2.0 times rated pressure or 1,000 bar, whichever is less, will not cause changes in performance beyond the specified tolerance
Burst Pressure: 3.0 times rated pressure or 1,300 bar whichever is less, will not cause rupture of the pressure containment cavity
Wetted Parts: 17-4 PH or 15-5 PH Stainless Steel
Electrical Connection:
Style "0" = 0.6 m (2 ft) Cable
Style "1" = PTIH-10-6P twist-lock connector
Style "3" = 4-pin eyelet
Style "6" = mini DIN connector
See Custom Configurations
Pressure Port:
Style "MA" = G1/8B male
Style "MB" = G1/8B female
Style "MC" = G1/4B male, standard
Style "MD" = G1/4B female
See Custom Configurations
Mating Connector:
Style 1: PTS06A-10-6S, sold separately
Style 6: Included
Weight: 225 g (8 oz) maximum

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM5500MC0-001BARGI In Stock   $695.00    Thin film metric transducer with 0-1 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-1.60BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-1.6 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-004BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-4 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-006BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-6 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-010BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-10 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-016BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-16 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-025BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-25 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-040BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-40 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-100BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-100 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-160BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-160 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-250BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-250 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-400BARGI 12 Weeks   $695.00    Thin film metric transducer with 0-400 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
 PXM5500MC0-600BARGI 8 Weeks   $695.00    Thin film metric transducer with 0-600 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output  
All dollar amounts on this site are shown in US currency.

 Note: To order Absolute Pressure models, change "G" in the part number to "A". No charge.
To order Sealed Gauge models, change "G" in the part number to "S". No charge.
 Ordering Example: (1) PXM5500MC0-100BARGI is a thin film metric transducer with 0-100 Bar range, G 1/4 male fitting, 0.6 meter cable and 4-20 mA output, $695.00
 Part Number Builder
(1) (2) (3) (4) (5)
PXM5500
-
BAR
  
Option Descriptions
(1) Pressure Port
  Select
MA for G 1/8 male
MB for G 1/8 female
MC for G 1/4 male
MD for G 1/4 female
(2) Electrical Connection
  Select
0 for 0.6 meter shielded cable
1 for PT1H-10-6P connector or equivalent (mating connector sold separately)
3 for 4 pin solder eyelet
6 for micro DIN connector (mating connector included)
(3) Pressure Range (Bar)
  Select
001 for 0 to 1 Bar
1.60 for 0 to 1.6 Bar
004 for 0 to 4 Bar
006 for 0 to 6 Bar
010 for 0 to 10 Bar
016 for 0 to 16 Bar
025 for 0 to 25 Bar
040 for 0 to 40 Bar
060 for 0 to 60 Bar
100 for 0 to 100 Bar
160 for 0 to 160 Bar
250 for 0 to 250 Bar
400 for 0 to 400 Bar
600 for 0 to 600 Bar
(4) Pressure Units
  Select
A for Absolute pressure
G for Gauge pressure
S for Sealed gauge pressure
(5) Output
  Select
V for 3 mV/V nominal
5T for 0 to 5 Vdc
I for 4 to 20 mA
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, pressure measurment pressure snubbers temperature and humidity recorder ultrasonic liquid level sensors