Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Diffused Semiconducter Pressure Transmtter,
Metric 0-1 to 0-25 bar, 0-5 Vdc Output

PXM6000 Series Metric, 0-5 Output   
CE Made in the USA
 
PXM6000 Series Metric, 0-5 Output:Diffused Semiconducter Pressure Transmtter, Metric 0-1 to 0-25 bar,  0-5 Vdc Output
Click for larger image.
   
$ 560.00  PXM6000MC0-010BARG5T
High Reliability
Long Term Stability
All Stainless Steel Case
Vacuum Range Available
Built-In Temperature Sensor

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM6000 Series Pressure Transducer fits easily into your application. This low cost transducer is small and light, and mounting requires no bulky structures.The sensor is a small, about 2.5 mm, square silicon chip with four diffused strain gauges, mounted in the stainless steel case. Laser trimmed resistors provide temperature compensation and adjust zero balance and span. The 0-5 Vdc output is compatible with most control and data acquisition systems. The PXM6000 uses solid state media isolation for improved reliability. Thin films of chemically inert materials are deposited or grown on the chip surface to provide electrical isolation between the sensor and pressure medium. The sensor is less sensitive to vibration and more dependable in high shock environments because the films add no significant mass. Corrosion resistance is outstanding, and the isolation will remain effective because there is no gel or oil column to deteriorate.

The PXM6000 is also available in standard/Imperial configurations, with MS, NPT or UNF ports, and models from 0-15 to 0-300 psi pressure ranges. Please see the PX6000 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 12 to 40 Vdc unregulated
Output: 0 to 5 Vdc ±0.1 Vdc adjustable ±10% FSO
Input Current: 15 mA max with no load
Output Resistance: Less than 200 Ω
Zero Balance: 0V ±0.1 Vdc Adjustable ±5% FSO
Dielectric Isolation Resistance: 100 MΩ minimum at 45 Vdc applied between the case or a conductive medium and the bridge circuit
Sensing Element: 4-active-arm bridge using a micro-machined diffused silicon diaphragm sensor, thin-film media and dielectric isolation barriers
Temperature Sensor: 900 to 1500 Ω Output resistance @ 24°C (75°F)
Temperature Coefficient: 8% min, 10% max per 55.5°C (100°F)
Accuracy: ±0.25% FSO for all ranges (Combined linearity, hysteresis and repeatability)
Operational Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: -18 to 82°C (0 to 180°F)
Thermal Effects:
   Span: ±0.03% FSO/°F (0.054%/°C)
   Zero: ±0.03% FSO/°F (0.054%/°C)
Vibration Sensitivity: At 20 g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2" D.A.), the output shall not exceed 0.04% FSO/g for 1 bar (15 psi) range to 0.005% FSO/g for 7 bar (100 psi) and above
Natural Frequency: Greater than 35 kHz for 7 bar (100 psi) and above
Shock: 100 g, 11 ms half sine wave without damage
Proof Pressure: 2 times rated pressure will not cause changes in performance beyond the specified tolerances
Burst Pressure: 3 times rated pressure for pressure ranges below 14 bar (200 psi), or 2.5 times rated pressure for pressure ranges above 14 bar (200) psi will not cause rupture of the pressure sensor
Wetted Parts: 316 stainless steel, silicon, Pyrex® glass, epoxy, Kovar®
Electrical Connection:
   Style "0": 0.6 m (2 ft) cable
   Style "1": PTIH-10-6P connector
   Style "3": 4-pin eyelet header
   Style "6": mini DIN connector
Pressure Port:
   Style "MA": G1/8B male
   Style "MB": G1/8B female
   Style "MC": G1/4B male, standard
   Style "MD": G1/4B female
Weight: 170 g (6 oz) typical
Mating Connector (Style 1): PTS06A-10-6S (sold separately)


For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM6000MC6-001BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-1 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-1.60BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-1.6 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-004BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-4 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-006BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-6 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-010BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-10 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-016BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-16 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-025BARA5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-25 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-001BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-1 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-1.60BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-1.6 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-004BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-4 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-006BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-6 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-010BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-10 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-016BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-16 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
 PXM6000MC6-025BARG5T 12 Weeks   $560.00    Diffused semiconductor transducer, 0-25 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PXM6000MC6-001BARG5T is a diffused semiconductor transducer, 0-1 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 0-5 Vdc output, $560.00
 Part Number Builder
(1) (2) (3) (4) (5)
PXM6000
-
BAR
  
Option Descriptions
(1) Pressure Port
  Select
MA for G 1/8 male
MB for G 1/8 female
MC for G 1/4 male
MD for G 1/4 female
(2) Electrical Connection
  Select
0 for 0.6 meter shielded cable
1 for PT1H-10-6P connector or equivalent (mating connector sold separately)
3 for 4 pin solder eyelet(no temp. sensor)
6 for micro DIN connector (mating connector included/no temp sensor)
(3) Pressure Range (Bar)
  Select
001 for 0 to 1 Bar
1.60 for 0 to 1.6 Bar
004 for 0 to 4 Bar
006 for 0 to 6 Bar
010 for 0 to 10 Bar
016 for 0 to 16 Bar
025 for 0 to 25 Bar
(4) Pressure Units
  Select
A for Absolute pressure
G for Gauge pressure
S for Sealed gauge pressure
(5) Output
  Select
V for 3 mV/V nominal
5T for 0 to 5 Vdc
I for 4 to 20 mA
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, temperature humidity chart recorder volt amp meter