Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Diffused Semiconducter Pressure Transmtter, Metric, 0-1 to 0-25 bar, 4-20 mA Output

PXM6000 Series Metric, Current Output   
Made in the USA
 
PXM6000 Series Metric, Current Output:Diffused Semiconducter Pressure Transmtter, Metric, 0-1 to 0-25 bar,  4-20 mA Output
Click for larger image.
   
$ 550.00  PXM6000MC6-001BARGI
High Reliability
Long Term Stability
All Stainless Steel Case
Vacuum Range Available
Built-In Temperature Sensor

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM6000 Series Pressure Transducer fits easily into your application. This low cost transducer is small and light, and mounting requires no bulky structures. The sensor is a small, about 2.5 mm square, silicon chip with four diffused strain gauges, mounted in the stainless steel case. Laser trimmed resistors provide temperature compensation and adjust zero balance and span. The 4-20 mA output easily interfaces with most control and data acquisition systems The PXM6000 uses solid state media isolation for improved reliability. Thin films of chemically inert materials are deposited or grown on the chip surface to provide electrical isolation between the sensor and pressure medium. The sensor is less sensitive to vibration and more dependable in high shock environments because the films add no significant mass. Corrosion resistance is outstanding, and the isolation will remain effective because there is no gel or oil column to deteriorate.

The PXM6000 is also available in standard/Imperial configurations, with MS, NPT or UNF ports, and models from 0-15 to 0-300 psi pressure ranges. Please see the PX6000 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10 to 40 Vdc Unregulated
Output: 4-20 mA Adjustable ±10% FSO
Max Loop Resistance:50x(V-10) Ohms, where V = supply voltage (40 Vdc max)
Zero Balance: 4 mA Adjustable ±10% FS
Dielectric Isolation Resistance: 100 MOhms Mminimum at 45 Vdc
Temperature Sensor: Resistance @ 24°C (75°F) 900 to 1500 Ohms
Temperature Coefficient: 8% to 10%. per 55.6°C(100°F)
Accuracy: ± 0.25% FSO for all ranges (Linearity, Hysteresis and Repeatability combined )
Operational Temp Range: -29° to 85°C (-20 ° to 185°F)
Compensated Temp Range: -29° to 85°C (-20° to +185°F)
Thermal Effects:
Span:
= ± 0.04% of FSO/°C
Zero: = ± 0.04% of FSO/°C
Vibration Sensitivity: At 20g peak sinusoidal vibration from 10 Hz to 2000 Hz ( 1 /2 " D.A.), the output shall not exceed 0.04% FSO/g for 1 bar range to 0.005% FSO/g for 7 bar and above
Natural Frequency: Greater than 35 kHz for 7 bar and above
Shock: 100g, 11 milliseconds half sine wave without damage
Proof Pressure: 2.0 times rated pressure will not cause changes in performance beyond the specified tolerances
Burst Pressure: 3.0 times rated pressure for pressure ranges below 14 bar, or 2.5 times rated pressure for pressure ranges above 14 bar will not cause rupture of the pressure sensor
Wetted Parts: 316 Stainless Steel, Silicon, pyrex glass, epoxy, Kovar
Electrical Connection: Style "0" = 0.6 m (2 ft) cable
Style "1" = PT1H-10-6P connector
Style "6" = micro DIN Connector
Pressure Port: G 1/4 Male (std)
Optional: G 1/4 Female, G 1/8 Male or Female
Weight: 170 g (6 oz.)
Mating Connector: Style "1" = PT06F10-6S (not inlcuded)
Style "6" Micro DIN mating connector included

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM6000MC6-001BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-1 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-1.60BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-1.6 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-004BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-4 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-006BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-6 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-010BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-10 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-016BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-16 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-025BARGI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-25 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-001BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-1 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-1.60BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-1.6 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-004BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-4 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-006BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-6 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-010BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-10 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-016BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-16 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
 PXM6000MC6-025BARAI 12 Weeks   $550.00    Diffused semiconductor transducer, 0-25 Bar absolute pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PXM6000MC6-001BARGI is a diffused semiconductor transducer, 0-1 Bar gauge pressure range, G 1/4 male fitting, micro DIN connector and 4-20 mA output, $550.00
 Part Number Builder
(1) (2) (3) (4) (5)
PXM6000
-
BAR
  
Option Descriptions
(1) Pressure Port
  Select
MA for G 1/8 male
MB for G 1/8 female
MC for G 1/4 male
MD for G 1/4 female
(2) Electrical Connection
  Select
0 for 0.6 meter shielded cable
1 for PT1H-10-6P connector or equivalent (mating connector sold separately)
3 for 4 pin solder eyelet(no temp. sensor)
6 for micro DIN connector (mating connector included/no temp sensor)
(3) Pressure Range (Bar)
  Select
001 for 0 to 1 Bar
1.60 for 0 to 1.6 Bar
004 for 0 to 4 Bar
006 for 0 to 6 Bar
010 for 0 to 10 Bar
016 for 0 to 16 Bar
025 for 0 to 25 Bar
(4) Pressure Units
  Select
A for Absolute pressure
G for Gauge pressure
S for Sealed gauge pressure
(5) Output
  Select
V for 3 mV/V nominal
5T for 0 to 5 Vdc
I for 4 to 20 mA
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, volt amp meter