Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Subminiature Pressure Transducer

PXM600 Series   
Made in the USA
 
Subminiature Pressure Transducer
PXM600 Series:Subminiature Pressure Transducer
Click for larger image.
   
All Stainless Steel Diaphragm and Threaded Side Wall Construction
Rugged Stainless Steel Case
Subminiature Design

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS

Excitation: 5 Vdc @15 mA
Output: 10 mV typical @ 5 Vdc
Sensitivity: 2 mV/V Nominal
Input Impedance: 350 Ù min
Output Resistance: 350 Ù min
Insulation Resistance: 5 MÙ @ 75 Vdc
Accuracy: ±1% FS; linearity and hysteresis combined; NIST-traceable calibration included
Repeatability: ±0.1% FS
Zero Balance: ±3% FS
Operating Temperature Range: -54 to 121°C (-65 to 250°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Zero Effect: <±0.018% FS/°C
Thermal Sensitivity Effect: ±0.036% rdg/°C
Proof Pressure: 150% range
Burst Pressure: 400% range
Body and Diaphragm Material: 17-4 PH stainless steel
Electrical Connection:4-conductor cable
Weight: 14 g (0.5 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM600MU-14BARGV 2 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
 PXM600MU-35BARGV 2 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
 PXM600MU-70BARGV 2 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
 PXM600MU-140BARGV 2 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
 PXM600MU-200BARGV 8 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
 PXM600MU-350BARGV 8 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
 PXM600MU-700BARGV 2 Weeks   $495.00    DPiS8**, DP41-S**, DP25B-S**  
All dollar amounts on this site are shown in US currency.

 Note: † Please visit omega.com for details on compatible meters. ** Meter excitation voltage requires field adjustment by customer to 5 Vdc.
 Ordering Example: (1) PXM600MU-200BARGV 200 bar subminiature transducer, $495.00