Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure Transmitter for Level and Depth Measurement 4-20 mA Output 0-275 mbar to 0-35 bar

Item# PXM78

Submersible Pressure Transmitter for Level and Depth Measurement 4-20 mA Output 0-275 mbar to 0-35 bar PXM78 PXM78
  • All Stainless Steel Casing
  • Hermetically Sealed Housing
  • Protective Cap Included
  • 3 m (10 ft) Vented Cable Standard


  • Excitation 10 to 40 Vdc
  • Accuracy Value 4 to 20 mA ±10%
  • Input Resistance (Input Voltage - 10) x 50
  • Zero Balance 4 mA ±0.5%
OMEGA’s PXM78 Series transmitter is a submersible transducer suitable for liquid level and depth measurement. Its all stainless steel, hermetically sealed housing make it suitable for immersion in most industrial liquids and oils. A 3 m (10 ft) vented cable (longer lengths available) provides an atmospheric pressure reference. Each transducer is shipped with a moisture trap that prevents moisture from entering the vent tube.

The PXM78 is also available in standard/Imperial configurations, with models from 0-4 to 0-15 psig pressure ranges. Please see the PX78 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10-40 Vdc
Output: 4-20 mA ±10%
Max Loop Resistance: (Input Voltage -10) x 50
Zero Balance: 4 mA ±5%
Accuracy: 0.25% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -29 to 93°C (-20 to 200°F )
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Span: 0.0054% of Rdg/°C Zero: 0.008% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 316 Stainless Steel Diaphragm 17-4 Stainless Steel Housing
Pressure Port: Nose protector included
Electrical Connection: 3 m (10 ft) PVC insulated shielded and vented cable
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement Desiccant
$62.63
276 In Stock
en-US
en
Save Configuration