Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Submersible Pressure Transmitter for Level and Depth Measurement, 4-20 mA Output, 0-275 mbar to 0-35 bar

PXM78 Series Metric   
Made in the USA
 
PXM78 Series Metric:Submersible Pressure Transmitter for Level and Depth Measurement,  4-20 mA Output, 0-275 mbar to 0-35 bar
Click for larger image.
   
$ 725.00  PXM78U7-001BARGI
All Stainless Steel Casing
Hermetically Sealed Housing
Protective Cap Included
15 m Vented Cable Standard
Moisture Trap Included

View related products - Level Measurement

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM78 Series transmitter is a submersible transducer suitable for liquid level and depth measurement. Its all stainless steel, hermetically sealed housing make it suitable for immersion in most industrial liquids and oils. A 15 metre vented cable (longer lengths available) provides an atmospheric pressure reference. Each transducer is shipped with a moisture trap that prevents moisture from entering the vent tube.

The PXM78 is also available in standard/Imperial configurations, with models from 0-4 to 0-15 psig pressure ranges. Please see the PX78 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10-40 Vdc
Output: 4-20 mA ±10%
Max Loop Resistance: (Input Voltage -10) x 50
Zero Balance: 4 mA ±5%
Accuracy: 0.25% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -29 to 93°C (-20 to 200°F )
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Span: 0.0054% of Rdg/°C Zero: 0.008% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 316 Stainless Steel Diaphragm 17-4 Stainless Steel Housing
Pressure Port: Nose protector included
Electrical Connection: 15 m (50 ft) PVC insulated shielded and vented cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM78U7-275MBARGI 9 Weeks   $725.00    Submersible transducer with 0-275 mBar range, 4-20 mA output and 15 meter cable  
 PXM78U7-350MBARGI 9 Weeks   $725.00    Submersible transducer with 0-350 mBar range, 4-20 mA output and 15 meter cable  
 PXM78U7-700MBARGI 9 Weeks   $725.00    Submersible transducer with 0-700 mBar range, 4-20 mA output and 15 meter cable  
 PXM78U7-001BARGI 9 Weeks   $725.00    Submersible transducer with 0-1 Bar range, 4-20 mA output and 15 meter cable  
 PXM78U7-002BARGI    Consult sales   Submersible transducer with 0-2 Bar range, 4-20 mA output and 15 meter cable  
 PXM78U7-03.5BARGI    Consult sales   Submersible transducer with 0-3.5 Bar range, 4-20 mA output and 15 meter cable  
 PXM78U7-007BARGI    Consult sales   Submersible transducer with 0-7 Bar range, 4-20 mA output and 15 meter cable  
 PXM78U7-017BARGI    Consult sales   Submersible transducer with 0-17 Bar range, 4-20 mA output and 15 meter cable  
 PXM78U7-035BARGI    Consult sales   Submersible transducer with 0-35 Bar range, 4-20 mA output and 15 meter cable  
 Accessories
 A019385 2 Weeks   $35.00    Replacement Desiccant  
All dollar amounts on this site are shown in US currency.

 Note: OMEGA does not offer a warranty on this product, its use or application. It is the end user’s responsibility to assure proper installation and use of this transducer.
Moisture trap included with all models.

To order with extra cable add "-(length in meters)M" and add $6.50 per meter over 15 m.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PXM78U7-350MBARGI  is a 350 mbar gauge pressure transmitter with 4-20 mA output and the standard 15 m of vented cable,, $725.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, 3 axis digital accelerometer data acquisition recorder remote data acquisition system thermocouple reference table