Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Pressure Submersible Transmitter, 4-20 mA Output, 0-70 mbar to 0-700 mbar

PXM79 Series Metric   
Made in the USA
 
PXM79 Series Metric:Low Pressure Submersible Transmitter, 4-20 mA Output, 0-70 mbar to 0-700 mbar
Click for larger image.
   
$ 825.00  PXM79U7-150MBARGI
All Stainless Steel Housing/Inconel Diaphragm
Hermetically Sealed Housing
Protective Cap Included
15 m Vented Cable Standard
Moisture Trap Included

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM79 Series transmitter is a submersible low pressure transducer suitable for liquid level and depth measurement. Its stainless steel housing and Inconel diaphragm makes it suitable for immersion in most industrial fluids. A 15 m (50 foot) vented cable, longer lengths available, provides an atmospheric reference. Each transducer is shipped with a moisture trap that prevents moisture from entering the vent tube.

The PXM79 is also available in metric configurations, with models from 0-70 to 0-700 mbar pressure ranges. Please see the PX79 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10-40 Vdc
Output: 4-20 mA ±10%
Max Loop Resistance: (Input Voltage -10) x 50
Zero Balance: 4 mA ±5%
Accuracy: 0.5% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -34 to 93°C (-30 to 200°F )
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Thermal Effects: Span: 0.0054% of Rdg/°C Zero: 0.008% of FSO/°C
Exterior Pressure: 17.2 bar maximum
Wetted Parts: 316 Stainless Steel with 625 Inconel Diaphragm
Pressure Port: Nose protector included
Electrical Connection: 15 m (50 ft) PVC insulated shielded and vented cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM79U7-070MBARGI In Stock   $825.00    Submersible transducer with 0-70 mBar range, 4-20 mA output and 15 meter cable  
 PXM79U7-150MBARGI 13 Weeks   $825.00    Submersible transducer with 0-150 mBar range, 4-20 mA output and 15 meter cable  
 PXM79U7-200MBARGI 13 Weeks   $825.00    Submersible transducer with 0-200 mBar range, 4-20 mA output and 15 meter cable  
 PXM79U7-275MBARGI 13 Weeks   $825.00    Submersible transducer with 0-275 mBar range, 4-20 mA output and 15 meter cable  
 PXM79U7-350MBARGI 13 Weeks   $825.00    Submersible transducer with 0-350 mBar range, 4-20 mA output and 15 meter cable  
 PXM79U7-700MBARGI 13 Weeks   $825.00    Submersible transducer with 0-700 mBar range, 4-20 mA output and 15 meter cable  
All dollar amounts on this site are shown in US currency.

 Note: Moisture trap included with all models.
To order with extra cable add "-(length in meters)M" and add $6.50 per meter over 15 m.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PXM79U7-200MBARGI is a 200 mbar gauge pressure transmitter with 4-20 mA output and the standard 15 m of vented cable,, $825.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:, digital recording thermometer thermocouple voltage table vibration measurement