Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures

PXM80 Series   
CE Made in the USA
 
PXM80-I-HEAD
PXM80 Series:Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures
Click for larger image.
   
Low Differential Pressure at High Line Pressure-100 bar Standard, Optional Up to 200 bar
All Stainless Steel Construction
Sealed for Harsh Environments
High Overpressure
Rugged Lightning-Protected Housing

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PX80/PXM80 is a heavy-duty, wet/wet, differential pressure transducer that comes in ranges of 0-30 to 0-5000 psi (0-2 to 0-350 bar). Models are available in any of 3 outputs: mV/V, amplified 0 to 5 Vdc, or 4 to 20 mA. All are suitable for interface with most PLCs and computer-based control systems. An extremely high overpressure capacity of 1500 psi or 150% of capacity (whichever is greater) makes the PX80/PXM80 an extremely durable transducer. The all stainless steel construction, and high overpressure protection offer high reliability in harsh industrial environments.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM80MD5-002BARDI    Consult sales   0 to 2 bar (0 to 29 psi)  
 PXM80MD5-3.50BARDI    Consult sales   0 to 3.5 bar (0 to 51 psi)  
 PXM80MD5-007BARDI    Consult sales   0 to 7 bar (0 to 101 psi)  
 PXM80MD5-014BARDI    Consult sales   0 to 14 bar (0 to 203 psi)  
 PXM80MD5-020BARDI    Consult sales   0 to 20 bar (0 to 290 psi)  
 PXM80MD5-035BARDI    Consult sales   0 to 35 bar (0 to 508 psi)  
 PXM80MD5-050BARDI    Consult sales   0 to 50 bar (0 to 725 psi)  
 PXM80MB5-070BARDI    Consult sales   0 to 70 bar (0 to 1015 psi)  
 PXM80MB5-100BARDI    Consult sales   0 to 100 bar (0 to 1450 psi)  
 PXM80MB5-140BARDI    Consult sales   0 to 140 bar (0 to 2031 psi)  
 PXM80MB5-175BARDI    Consult sales   0 to 175 bar (0 to 2538 psi)  
 PXM80MB5-200BARDI    Consult sales   0 to 200 bar (0 to 2901 psi)  
 PXM80MB5-350BARDI    Consult sales   0 to 350 bar (0 to 5076 psi)  
All dollar amounts on this site are shown in US currency.

 Note: Each unit comes complete with 5-point NIST traceable calibration.

   
Keywords:Industrial Wet/Wet Differential Pressure Transmitter, Measures Differentials on High Line Pressures