Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Differential Pressure Transmitter
Industrial Wet/Wet Applications
Low Differential Pressure at High Line Pressure

PXM80 Series, Metric, mV/V Output   
CE Made in the USA
 
PXM80 Series, Metric, mV/V Output:Differential Pressure Transmitter 
Industrial Wet/Wet Applications 
Low Differential Pressure at High Line Pressure
Click for larger image.
   
$ 950.00  PXM80MD0-002BARDV
Low Differential Pressure at High Line Pressure - 100 bar Standard Optional up to 345 bar
Available in mv/V Output, 0-5V Output, and 4-20ma Output
All Stainless Steel Construction
Sealed for Harsh Environments
High Overpressure

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s PXM80 Series is a heavy duty, wet/wet, differential pressure transducer available in ranges from 0-2 to 0-350 bar. The Series is available with either of three outputs; mV/V, amplified 0-5 Vdc or 4-20 mA. These are suitable for interface with most PLCs and computer based control systems. An extremely high over pressure capacity of 100 bar or 150% of capacity (whichever is greater) make the PXM80 an extremely durable transducer. The all stainless steel construction, and high over pressure protection make the PXM80 Series differential pressure transducers a high reliability transducer in harsh industrial environments.

The PXM80 is also available in standard/Imperial configurations, with NPT ports, and models from 0-30 to 0-5,000 psi pressure ranges. Please see the PX80 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 2 mV/V nominal
Bridge Resistance: 350 Ω
Zero Balance: ±1% FSO
Linearity: ±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.009% FSO/°C
   Span: 0.009% rdg/°C
Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port: See dimensional drawings on spec pages
Electrical Termination:
Style "0" = 3 m (10') cable
Style "1" = PTIH-10-6P (or equiv)
Style "6" = mini DIN
Mating Connector:
Style "1" = PT06F10-6S, sold separately
Style "6" = Mating connector (included)
Weight: 2.3 kg (5 lb)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM80MD0-002BARDV 12 Weeks   $950.00    Differential pressure transducer with 0-2 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-3.50BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-3.5 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-014BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-14 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-020BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-20 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-035BARDV In Stock   $895.00    Differential pressure transducer with 0-35 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-050BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-50 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-070BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-70 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-100BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-100 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-140BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-140 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-175BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-175 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-200BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-200 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
 PXM80MD0-350BARDV 12 Weeks   $895.00    Differential pressure transducer with 0-350 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output  
All dollar amounts on this site are shown in US currency.

 Note: Cable Termination order Model PXM80MD0-
Twist Lock Termination order Model PXM80MD1-
DIN Connector Termination order Model PXM80MD6-
 Ordering Example: (1) PXM80MB6-100BARDI 100 bar differential pressure transducer with DIN connector, $1,045.00

 Related Links - Related Products
 Related Products
DP25B-S DP25B-S:
Strain Meter / Controller
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process