Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wet/Wet Differential Pressure Transmitters with 4-20 mA Output

PXM81-I Series, Metric   
CE Made in the USA
 
PXM81-I Series, Metric:Wet/Wet Differential Pressure Transmitters with 4-20 mA Output
Click for larger image.
   
$ 685.00  PXM81MD0-1.40BARDI
High Accuracy Wet/ Wet Differential Pressure
All Stainless Steel Construction for Harsh Industrial Environments
High Operating Temperature
4-20mA Output
5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PXM81 Series wet/wet, differential pressure transducer is a compact, high accuracy transducer designed for industrial applications where low drift and long term reliability are important. Its small temperature compensation error minimizes errors due to changing process temperatures and the rugged all stainless steel construction allows the PXM81 to withstand typical harsh industrial environments found in chemical and industrial plants. Available with either mV/V, 0-5 Vdc or 4-20 mA outputs, the PXM81 Series transducers will interface with most existing control systems.

The PXM81 is also available in standard/Imperial configurations, with 1/4 NPT ports, and models from 0-5 to 0-500 psi pressure ranges. Please see the PX81 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Shunt: 80% FSO
Accuracy: ±0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -46 to 121°C (-50 to 250°C)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.009% rdg/°C
Safe Overpressure: 150% rated pressure
Line Pressure: 150% rated pressure (applied simultaneously to both sides)
Burst Pressure: 300% rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port: G1/4 female
Electrical Connection:
Style 0: 3 m (10') cable
Style 1: PTIH-10-6P (or equal)
Style 6: Micro DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector included


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXM81MD0-160mBARDI 12 Weeks   $685.00    Pressure transducer with 0 to 160 mbar range and 3 m cable  
 PXM81MD1-160mBARDI    Consult sales   Pressure transducer with 0 to 160 mbar range and twist lock connector  
 PXM81MD0-1.40BARDI 9 Weeks   $685.00    Pressure transducer with 0 to 1.4 bar range and 3 m cable  
 PXM81MD1-1.40BARDI 12 Weeks   $685.00    Pressure transducer with 0 to 1.4 bar range and twist lock connector  
 PXM81MD0-007BARDI 8 Weeks   $685.00    Pressure transducer with 0 to 7 bar range and 3m cable  
 PXM81MD1-007BARDI 2 Weeks   $685.00    Pressure transducer with 0 to 7 bar range and twist lock connector  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2)
PXM81MD
-
BARDI   
Option Descriptions
(1) Termination
  Select
0 for 3m cable
1 for twist lock connector
(2) Pressure Range
  Select
160m for 0 to 160 mbar
350m for 0 to 350 mbar
700 for 0 to 700 mbar
1.40 for 0 to 1.4 bar
3.5 for 0 to 3.5 bar
007 for 0 to 7 bar
014 for 0 to 14 bar
020 for 0 to 20 bar
035 for 0 to 35 bar