Low Range Wet/Wet Differential Pressure Transducers with mV/V Output |
| PXM82-MV Series, Metric |
|
 |
|
|
|
|
|
|
|
| |
Inches of Water Differential at Line Pressure - up to 1500 psi
|
| |
Stainless Steel/Inconel Construction for Harsh Industrial Environments
|
| |
High Overpressure Capability High Operating Temperature
|
| |
5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%
|
| |
mV/V Output
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA’s PXM82 Series wet/wet,
differential pressure transducers can
measure inches of water differential at line
pressure up to 1500 psi. This high line
pressure capacity, high operating
temperature and excellent temperature
compensation makes the PXM82 Series
an extremely accurate and reliable
transducer. The rugged Inconel
diaphragms and stainless steel body gives
the PXM82 Series high reliability in harsh
industrial environments.
The PXM82 is also available in standard/Imperial configurations, with 1/8 and 1/4 NPT ports, and models from 0-50 inH2O to 0-22 psi pressure ranges.
Please see the PX82 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 1.5 mV/V nominal
Input Resistance: 5000 Ω min
Output Resistance: 5000 ±25 Ω
Zero Balance: ±2% FS
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -34 to 107°C (-30 to 225°F)
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Pressure Effects:
Zero: <2%/1000 psi (70 bar) line pressure
Span: -2.45%/1000 psi (70 bar) line pressure
Thermal Effects:
Zero: ±0.50% FSO maximum over compensated range
Span: ±0.50% rdg maximum over compensated range
Line Operating Pressure: 1500 psi (100 bar)
Safe Overpressure: 1000 psi (70 bar) each side
Burst Pressure: 2500 psi (170 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Inconel 625
Pressure Port: See dimensional drawings on specs pages
Electrical Connection:
Style 0: 1.2 m (4') cable
Style 1: PTIH-10-6P (or equal)
Style 6: mini DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector (included)
Weight: 1.8 kg (4 lb)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: To order extra cable on Cable Style models, add suffix "-(total length in metres)M" and add $6.50/m over the standard 3 m length. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Termination
|
| |
Select 0 for 3m cable 1 for twist lock connector
|
(2)
|
Pressure Range
|
| |
Select 130m for 0 to 130 mbar 190m for 0 to 190 mbar 250 for 0 to 250 mbar 370 for 0 to 370 mbar 500 for 0 to 3.5 bar 007 for 0 to 500 mbar 750 for 0 to 750 mbar 001 for 0 to 1.0 bar 1.25 for 0 to 1.25 bar 002 for 0 to 2.0 bar
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|
 |
|
Back to top
|