Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Range Wet/Wet Differential Pressure Transducers with0.5-5.5Vdc Output

PXM82-V Series, Metric   
CE Made in the USA
 
PXM82-V Series, Metric:Low Range Wet/Wet Differential Pressure Transducers with0.5-5.5Vdc Output
Click for larger image.
   
Inches of Water Differential at Line Pressure - up to 1500 psi
Stainless Steel/Inconel Construction for Harsh Industrial Environments
High Overpressure Capability High Operating Temperature
5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%
0.5-5Vdc Output

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PXM82 Series wet/wet, differential pressure transducers can measure inches of water differential at line pressure up to 1500 psi. This high line pressure capacity, high operating temperature and excellent temperature compensation makes the PXM82 Series an extremely accurate and reliable transducer. The rugged Inconel diaphragms and stainless steel body gives the PXM82 Series high reliability in harsh industrial environments.

The PXM82 is also available in standard/Imperial configurations, with 1/8 and 1/4 NPT ports, and models from 0-50 inH2O to 0-22 psi pressure ranges. Please see the PX82 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 35 Vdc
Output: 0.5 to 5.5 Vdc ±10%
Zero Balance: 0.5 V ±2% adj
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -34 to 107°C (-30 to 225°F)
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Pressure Effects:
   Zero: <2%/1000 psi (70 bar) line pressure
   Span: -2.45%/1000 psi (70 bar) line pressure
Thermal Effects:
   Zero: ±0.50% FSO maximum over compensated range
   Span: ±0.50% rdg maximum over compensated range
Line Operating Pressure: 1500 psi (100 bar)
Safe Overpressure:    1000 psi (70 bar) each side
Burst Pressure: 2500 psi (170 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Inconel 625
Pressure Port: See dimensional drawings on specs pages
Electrical Connection:
Style 0: 1.2 m (4') cable
Style 1: PTIH-10-6P (or equal)
Style 6: mini DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector (included)
Weight: 1.8 kg (4 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Below are example part numbers. See the "Part Number Builder" beneath this box for your exact configuration.
 PXM82MB0-130mBARD5V    Consult sales   Pressure transducer with 0 to 130 mbar range and 3 m cable  
 PXM82MB1-130mBARD5V    Consult sales   Pressure transducer with 0 to 130 mbar range and twist lock connector  
 PXM82MB0-001BARD5V    Consult sales   Pressure transducer with 0 to 1.00 bar range and 3 m cable  
 PXM82MB1-001BARD5V    Consult sales   Pressure transducer with 0 to 1.00 bar range and twist lock connector  
All dollar amounts on this site are shown in US currency.

 Note: To order extra cable on Cable Style models, add suffix "-(total length in metres)M" and add $6.50/m over the standard 3 m length.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Part Number Builder
(1) (2)
PXM82MB
-
BARD5V   
Option Descriptions
(1) Termination
  Select
0 for 3m cable
1 for twist lock connector
(2) Pressure Range
  Select
130m for 0 to 130 mbar
190m for 0 to 190 mbar
250 for 0 to 250 mbar
370 for 0 to 370 mbar
500 for 0 to 3.5 bar
007 for 0 to 500 mbar
750 for 0 to 750 mbar
001 for 0 to 1.0 bar
1.25 for 0 to 1.25 bar
002 for 0 to 2.0 bar